Overview
Features and Benefits
- Three Independent Channels for Driving High-Brightness LEDs
- 100mA LED Current per Channel
- Three Independent PWM Inputs
- PWM Dimming Control Up to 10kHz
- Operates from a 5V to 40V Supply
- Supply Input Chopper Circuit
- Capability for Cascading Multiple Kits
- Proven PCB and Thermal Design
- Fully Assembled and Tested
Product Details
The MAX16839 evaluation kit (EV kit) demonstrates three separate high-voltage, single-channel, linear high-brightness LED (HB LED) drivers using the MAX16839 IC. This EV kit is configured to supply an HB LED current of 100mA per channel and operates from a 5V to 40V rated power supply providing up to 300mA. The EV kit can withstand a 45V automotive load-dump condition. An input switch is included to evaluate pulse-width-modulation (PWM) driving with supply chopping.
The EV kit eases evaluation of the MAX16839 PWM dimming-control feature by providing three independent PWM inputs to all three channels. Each PWM input accepts a digital signal up to 10kHz. Additionally, multiple EV kits can be cascaded by using the MAX16839 FLTS signals. An input common-mode choke is also provided to facilitate EMI immunity testing.
Applications
- Automotive Exterior: Turn Signal Light, Brake Light, Tail and Marker Lights
- Automotive Interior: Cluster and Warning Lights, Dome and Map Lights
- General Lighting: Signage, LED Lamps
- Truck, Train, Airplane, and Emergency Car LED Lighting
Applicable Parts
Documentation & Resources
-
MAX16839EVKIT: Evaluation Kit for the MAX16839 Data Sheet (Rev. 1)5/24/2010PDF446K