MAX16838
MAX16838
PRODUCTIONIntegrated, 2-Channel, High-Brightness LED Driver with High-Voltage Boost and SEPIC Controller
Industry's Only 2-String HB LED Driver for Automotive Applications Provides a Highly Integrated, Cost-Effective Solution
- Part Models
- 7
- 1ku List Price
- Starting From $4.07
Viewing:
Overview
- Integrated, 2-Channel, 20mA to 150mA Linear LED Current Sinks
- Boost or SEPIC Power Topologies for Maximum Flexibility
- Adaptive Voltage Optimization to Minimize Power Dissipation in Linear Current Sinks
- 4.75V to 40V or 5V ±10% Input Operating Voltage Range
- 5000:1 PWM Dimming at 200Hz
- Open-Drain Fault Indicator Output
- LED Open/Short Detection and Protection
- Output Overvoltage and Overtemperature Protection
- Programmable LED Current Foldback at Lower Input Voltages
- 200kHz to 2MHz Resistor Programmable Switching Frequency with External Synchronization
- Current-Mode Control Switching Stage with Internal Slope Compensation
- Enable Input
- Thermally Enhanced, 20-Pin TQFN (4mm x 4mm) and 20-Pin TSSOP Packages
The MAX16838 is a dual-channel LED driver that integrates both the DC-DC switching boost regulator and two 150mA current sinks. A current-mode switching DC-DC controller provides the necessary voltage to both strings of HB LEDs. The MAX16838 accepts a wide 4.75V to 40V input voltage range and directly withstands automotive load-dump events. For a 5V ±10% input voltage, connect VIN to VCC. The wide input range allows powering HB LEDs for small-to-medium-sized LCD displays in automotive and display backlight applications.
An internal current-mode switching DC-DC controller supports the boost or SEPIC topologies and operates in an adjustable frequency range between 200kHz and 2MHz. The current-mode control provides fast response and simplifies loop compensation. The MAX16838 also features an adaptive output-voltage adjustment scheme that minimizes the power dissipation in the LED current sink paths. The MAX16838 can be combined with the MAX15054 to achieve a buck-boost LED driver with two integrated current sinks.
The channel current is adjustable from 20mA to 150mA using an external resistor. The external resistor sets both channel currents to the same value. The device allows connecting both strings in parallel to achieve a maximum current of 300mA in a single channel. The MAX16838 also features pulsed dimming control with minimum pulse widths as low as 1µs, on both channels through a logic input (DIM).
The MAX16838 includes an output overvoltage protection, open LED, shorted LED detection, and overtemperature protection. The device operates over the -40°C to +125°C automotive temperature range. The MAX16838 is available in the 20-pin TSSOP and 4mm x 4mm, 20-pin TQFN packages.
Applications
- Automotive Display Backlights
- Automotive Lighting Applications
- LCD Display Backlights
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16838ATP+ | LFCSP | ||
| MAX16838ATP+T | LFCSP | ||
| MAX16838ATP/V+ | LFCSP | ||
| MAX16838ATP/V+T | LFCSP | ||
| MAX16838AUP+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16838AUP/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16838AUP/V+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX16838ATP+ | PRODUCTION | |
| MAX16838ATP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX16838ATP+T | PRODUCTION | |
|
Feb 11, 2025 - 2455B ASSEMBLY |
||
| MAX16838ATP/V+ | PRODUCTION | |
| MAX16838ATP/V+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX16838ATP/V+ | PRODUCTION | |
| MAX16838ATP/V+T | PRODUCTION | |
|
Mar 27, 2018 - 1681B_CANCELLATION WAFER FAB |
||
| MAX16838ATP/V+T | PRODUCTION | |
|
Mar 16, 2018 - 1681B WAFER FAB |
||
| MAX16838ATP/V+T | PRODUCTION | |
|
May 11, 2022 - 2236N ASSEMBLY |
||
| MAX16838AUP+ | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX16838AUP+ | PRODUCTION | |
|
Jul 13, 2022 - 2236A ASSEMBLY |
||
| MAX16838AUP/V+ | PRODUCTION | |
| MAX16838AUP/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LED Drivers 2 | ||
| MAX16826 | PRODUCTION | Programmable, Four-String HB LED Driver with Output-Voltage Optimization and Fault Detection |
| MAX16814 | PRODUCTION | Integrated, 4-Channel, High-Brightness LED Driver with High-Voltage DC-DC Controller |
| MOSFET & Gate Drivers 1 | ||
| MAX15054 | PRODUCTION | High-Side MOSFET Driver for HB LED Drivers and DC-DC Applications |
Tools & Simulations
SPICE Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX16838 yet. Have something to say?
Start a Discussion on EngineerZone®