MAX16814
MAX16814
PRODUCTIONIntegrated, 4-Channel, High-Brightness LED Driver with High-Voltage DC-DC Controller
Multistring Driver Provides Highest Efficiency and Complete Fault Protection with the Lowest External Component Count
- Part Models
- 19
- 1ku List Price
- Starting From $2.95
Viewing:
Overview
- Cost-Effective 4-Channel Linear LED Current Sinks for Wide Range of LED Lighting Applications
- Drives One to Four LED Strings
- 4.75V to 40V Input Voltage Range
- Full-Scale LED Current Adjustable from 20mA to 150mA
- 5000:1 PWM Dimming at 200Hz
- Less than 40µA Shutdown Current
- Minimal Component Count Saves Cost and Space
- Internal MOSFET for Each Channel
- Internal Current-Mode Switching DC-DC Controller Supporting Boost, Coupled-Inductor Boost-Buck,or SEPIC Topologies
- 200kHz to 2MHz Programmable Switching Frequency for Optimizing Size vs. Efficiency
- External Switching-Frequency Synchronization
- Protection Features and Wide Operating Temperature Range Improves Reliability
- Open-Drain Fault-Indicator Output
- Open-LED and LED-Short Detection and Protection
- Overtemperature Protection
- Available in Thermally Enhanced 20-Pin TQFN, QFND, and TSSOP Packages
- Operation Over -40°C to +125°C Temperature Range
The MAX16814 high-efficiency, high-brightness LED (HB LED) driver provides up to four integrated LED current-sink channels. An integrated current-mode switching DC-DC controller drives a DC-DC converter that provides the necessary voltage to multiple strings of HB LEDs. The MAX16814 accepts a wide 4.75V to 40V input voltage range and withstands direct automotive load-dump events. The wide input range allows powering HB LEDs for small to medium-sized LCD displays in automotive and general lighting applications.
An internal current-mode switching DC-DC controller supports the boost, coupled-inductor boost-buck, or SEPIC topologies and operates in an adjustable frequency range between 200kHz and 2MHz. It can also be used for single-inductor boost-buck topology in conjunction with the MAX15054 and an additional MOSFET. The current-mode control with programmable slope compensation provides fast response and simplifies loop compensation. The MAX16814 also features an adaptive output-voltage control scheme that minimizes the power dissipation in the LED current-sink paths.
The MAX16814 consists of four identical linear current source channels to drive four strings of HB LEDs. The channel current is adjustable from 20mA to 150mA with an accuracy of ±3% using an external resistor. The external resistor sets all 4-channel currents to the same value. The device allows connecting multiple channels in parallel to achieve higher current per LED string. The MAX16814 also features pulsed dimming control, on all four channels through a logic input (DIM). In addition, the MAX16814A_ _ and MAX16814U_ _ include a unique feature that allows a very short minimum pulse width as low as 1µs.
The MAX16814 includes an output overvoltage, open-LED detection and protection, programmable shorted LED detection and protection, and overtemperature protection. The device operates over the -40°C to +125°C automotive temperature range. The MAX16814 is available in 6.5mm x 4.4mm, 20-pin TSSOP, 4mm x 4mm, 20-pin TQFN and QFND packages.
Applications
- Architectural, Industrial, and Ambient Lighting
- Automotive Displays LED Backlights
- Automotive RCL, DRL, Front Position, and Fog Lights
- LCD TV and Desktop Display LED Backlights
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16814AGP/VY+ | Quad Flatpack, Dimple Leads | ||
| MAX16814AGP/VY+T | Quad Flatpack, Dimple Leads | ||
| MAX16814ATP+ | LFCSP | ||
| MAX16814ATP+T | LFCSP | ||
| MAX16814ATP/V+ | LFCSP | ||
| MAX16814ATP/V+C81 | LFCSP | ||
| MAX16814ATP/V+T | LFCSP | ||
| MAX16814ATP/V+TC81 | LFCSP | ||
| MAX16814AUP+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16814AUP+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16814AUP/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16814AUP/V+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16814BEUP+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16814BEUP+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16814BUUP+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16814BUUP+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16814CATP+ | LFCSP | ||
| MAX16814CATP+T | LFCSP | ||
| MAX16814UUP+TCJ3 | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 25, 2015 - 1426 ASSEMBLY |
||
| MAX16814AGP/VY+ | PRODUCTION | |
| MAX16814AGP/VY+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX16814ATP+ | PRODUCTION | |
| MAX16814ATP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX16814ATP+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX16814ATP/V+ | PRODUCTION | |
| MAX16814ATP/V+T | PRODUCTION | |
| MAX16814ATP/V+TC81 | PRODUCTION | |
|
Mar 16, 2018 - 1681B WAFER FAB |
||
| MAX16814ATP/V+ | PRODUCTION | |
| MAX16814ATP/V+T | PRODUCTION | |
| MAX16814AUP/V+ | PRODUCTION | |
| MAX16814AUP/V+T | PRODUCTION | |
|
Jan 30, 2018 - 1721C ASSEMBLY |
||
| MAX16814ATP/V+TC81 | PRODUCTION | |
|
May 11, 2022 - 2236N ASSEMBLY |
||
| MAX16814AUP+ | PRODUCTION | |
| MAX16814AUP+T | PRODUCTION | |
| MAX16814BEUP+ | PRODUCTION | |
| MAX16814BEUP+T | PRODUCTION | |
| MAX16814UUP+TCJ3 | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX16814AUP+ | PRODUCTION | |
| MAX16814AUP+T | PRODUCTION | |
| MAX16814BEUP+ | PRODUCTION | |
| MAX16814BEUP+T | PRODUCTION | |
| MAX16814UUP+TCJ3 | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX16814AUP+T | PRODUCTION | |
| MAX16814BUUP+T | PRODUCTION | |
|
Jul 13, 2022 - 2236A ASSEMBLY |
||
| MAX16814AUP/V+ | PRODUCTION | |
| MAX16814AUP/V+T | PRODUCTION | |
| MAX16814BUUP+ | PRODUCTION | |
| MAX16814BUUP+T | PRODUCTION | |
| MAX16814UUP+TCJ3 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LED Drivers 2 | ||
| MAX16838 | PRODUCTION | Integrated, 2-Channel, High-Brightness LED Driver with High-Voltage Boost and SEPIC Controller |
| MAX16826 | PRODUCTION | Programmable, Four-String HB LED Driver with Output-Voltage Optimization and Fault Detection |
| MOSFET & Gate Drivers 1 | ||
| MAX15054 | PRODUCTION | High-Side MOSFET Driver for HB LED Drivers and DC-DC Applications |
Tools & Simulations
SPICE Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX16814 yet. Have something to say?
Start a Discussion on EngineerZone®