Overview
Features and Benefits
- Input Voltage from 6.5V Up to HB LED Forward Voltage
- Demonstrates OVP (33V)
- HB LED String Output Currents Configurable for 100mA or 150mA
- Demonstrates UVLO (5V)
- Demonstrates Open and Short LED Fault Protection and Detection
- Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Features
- Demonstrates Adaptive Voltage Optimization
- Proven PCB and Thermal Design
- Fully Assembled and Tested
Product Details
The MAX16814 evaluation kit (EV kit) demonstrates the MAX16814 high-brightness LED (HB LED) driver, integrating a step-up DC-DC preregulator followed by 4 channels of linear current sinks. The step-up preregulator switches at 350kHz and operates as a current-mode-controlled regulator capable of providing up to 600mA for the linear circuits. Each of the 4 linear channels can operate up to 40V and provide up to 150mA per channel. The 4 channels are configurable for 100mA or 150mA HB LED output current. The IC is a 20-pin TSSOP package with an exposed pad for enhanced thermal power dissipation.
The EV kit operates from a DC supply voltage of 6.5V up to the HB LED string forward voltage. The EV kit can withstand a 40V load-dump condition. The EV kit also demonstrates the IC features such as adaptive voltage optimization, undervoltage lockout (UVLO), overvoltage protection (OVP), cycle-by-cycle current limit, thermal shutdown, and digital PWM dimming operation using a digital PWM input signal to control the brightness of the HB LEDs. The EV kit also demonstrates a reference IC design for automotive applications.
Applications
- Architectural, Industrial, and Ambient Lighting
- Automotive Displays LED Backlights
- Automotive RCL, DRL, Front Position, and Fog Lights
- LCD TV and Desktop Display LED Backlights
Applicable Parts
Documentation & Resources
-
MAX16814EVKIT: Evaluation Kit for the MAX16814 Data Sheet (Rev. 1)6/21/2010PDF960K
-
MAX16814EVKIT Gerber File - Design Files7/25/2023ZIP150K