MAX1639
PRODUCTIONHigh-Speed Step-Down Controller with Synchronous Rectification for CPU Power
High-Accuracy, High-Efficiency CPU Power Supply Delivers >35A
- Part Models
- 2
- 1ku List Price
- Starting From $7.32
Overview
- Better than ±1% Output Accuracy Over Line and Load
- Greater than 90% Efficiency Using N-Channel MOSFETs
- Pin-Selected High Switching Frequency: 300kHz, 600kHz, or 1MHz
- Over 35A Output Current
- Resistor-Divider Adjustable Output from 1.1V to 4.5V
- Current-Mode Control for Fast Transient Response and Cycle-by-Cycle Current-Limit Protection
- Short-Circuit Protection with Foldback Current Limiting
- Crowbar Overvoltage Protection
- Power-Good (PWROK) Output
- Digital Soft-Start
- High-Current (2A) Drive Outputs
The MAX1639 is an ultra-high-performance, step-down DC-DC controller for CPU power in high-end computer systems. Designed for demanding applications in which output voltage precision and good transient response are critical for proper operation, it delivers over 35A from 1.1V to 4.5V with ±1% total accuracy from a +5V ±10% supply. Excellent dynamic response corrects output transients caused by the latest dynamically clocked CPUs. This controller achieves over 90% efficiency by using synchronous rectification. Flying-capacitor bootstrap circuitry drives inexpensive, external N-channel MOSFETs.
The switching frequency is pin-selectable for 300kHz, 600kHz, or 1MHz. High switching frequencies allow the use of a small surface-mount inductor and decrease output filter capacitor requirements, reducing board area and system cost.
Output overvoltage protection is enforced by a crowbar circuit that turns on the low-side MOSFET with 100% duty factor when the output is 200mV above the normal regulation point. Other features include internal digital soft-start, a power-good output, and a 3.5V ±1% reference output. The MAX1639 is available in a 16-pin narrow SOIC package.
Applications
- Computers: Desktop, Workstation, Server
- GTL Bus Termination
- LAN Servers
- Local DC-DC Converters for CPUs
- Workstations
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1639ESE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX1639ESE+T | Small-Outline IC Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX1639 yet. Have something to say?
Start a Discussion on EngineerZone®