MAX1638

PRODUCTION

High-Speed Step-Down Controller with Synchronous Rectification for CPU Power

Industry's Smallest, Fastest-Response Pentium® Pro / Pentium II Supply, Delivers >35A

Viewing:

Overview

  • Better than ±1% Output Accuracy Over Line and Load
  • Greater than 90% Efficiency Using N-Channel MOSFETs
  • Pin-Selected High Switching Frequency (300kHz, 600kHz, or 1MHz)
  • Over 35A Output Current
  • Digitally Programmable Output from 1.3V to 3.5V
  • Current-Mode Control for Fast Transient Response and Cycle-by-Cycle Current-Limit Protection
  • Short-Circuit Protection with Foldback Current Limiting
  • Glitch-Catcher Circuit for Fast Load-Transient Response
  • Crowbar Overvoltage Protection
  • Power-Good (PWROK) Output
  • Digital Soft-Start
  • High-Current (2A) Drive Outputs
  • Complies with Intel VRM 8.2 Specification

The MAX1638 is an ultra-high-performance, step-down DC-DC controller for CPU power in high-end computer systems. Designed for demanding applications in which output voltage precision and good transient response are critical for proper operation, it delivers over 35A from 1.3V to 3.5V with ±1% total accuracy from a +5V ±10% supply. Excellent dynamic response corrects output transients caused by the latest dynamically clocked CPUs. This controller achieves over 90% efficiency by using synchronous rectification. Flying-capacitor bootstrap circuitry drives inexpensive, external N-channel MOSFETs.

The switching frequency is pin-selectable for 300kHz, 600kHz, or 1MHz. High switching frequencies allow the use of a small surface-mount inductor and decrease output filter capacitor requirements, reducing board area and system cost.

The MAX1638 is available in 24-pin SSOP and QSOP (future package) packages, and offers additional features such as a digitally programmable output; adjustable transient response; and selectable 0.5%, 1%, or 2% AC load regulation. Fast recovery from load transients is ensured by a GlitchCatcher™ current-boost circuit that eliminates delays caused by the buck inductor. Output overvoltage protection is enforced by a crowbar circuit that turns on the low-side MOSFET with 100% duty factor when the output is 200mV above the normal regulation point. Other features include internal digital soft-start, a power-good output, and a 3.5V ±1% reference output.

Applications

  • Computers: Desktop, Workstation, Server
  • GTL Bus Termination
  • LAN Servers
  • Pentium®
  • Workstations

MAX1638
High-Speed Step-Down Controller with Synchronous Rectification for CPU Power
MAX1638: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX1624 PRE-RELEASE High-Speed Step-Down Controllers with Synchronous Rectification for CPU Power
MAX1639 PRODUCTION High-Speed Step-Down Controller with Synchronous Rectification for CPU Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1638EVKIT

Evaluation Kit for the MAX1638

Features and Benefits

  • 4.5V to 5.5V Input Voltage Range
  • 1.3V to 3.5V Output Voltage Range
  • 14A Output Current Capability
  • 1% AC-Load Regulation
  • Power-Good Output
  • 600kHz Switching Frequency
  • GlitchCatcher Provides Excellent Load-Transient Response (MAX1638VRM test fixture)
  • 24-Pin SSOP Package
  • Fully Assembled and Tested

Product Details

The MAX1638VRM evaluation kit (EV kit) provides a digitally programmable output voltage between 1.3V and 3.5V from a 5V input supply. It delivers up to 14A output current with greater than 90% efficiency. The MAX1638 features 1% output accuracy as well as 1% AC-load regulation. The EV kit operates at a 600kHz switching frequency and has excellent dynamic response to correct for fast output transients.

A separate test-fixture PC board emulates a system motherboard and contains a 22µF ceramic capacitor that models the local CPU bypass capacitors. The test fixture also puts the GlitchCatcher™ mosfets on the correct side of the VRM connector, in order to reduce stray inductance.

MAX1638EVKIT
Evaluation Kit for the MAX1638

Latest Discussions

No discussions on MAX1638 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed