MAX163
PRODUCTIONCMOS, 5V Input, 100ksps, 12-Bit ADC with Track/Hold and Reference
See MAX1296/7 for Single-Supply Applications
- Part Models
- 3
- 1ku List Price
- Starting From $35.46
Overview
- 12-Bit Resolution
- 8.33μs Conversion Time
- Internal Analog Track-Hold
- 6MHz Full Power Bandwidth
- On-Chip Voltage Reference
- High Input Resistance (SOOMO)
- 100ns Data Access Time
- 180mW (Max) Power Consumption
- AD7572/MAX162/MAX172 Plug-In Replacement
- 24 Lead Narrow DIP and SO Packages
The MAX163, MAX164, and MAX167 are complete CMOS sampling 12-bit analog-to-digital converters (ADCs) that combine an on-chip track-and-hold and voltage reference along with high conversion speed and low power consumption. A conversion time of 8.33μs includes settling time for the track-and-hold. An internal buried zener reference provides low drift with low noise.
The three A/Ds differ only in their analog input range. The MAX163 accepts 0V to +SV inputs, the MAX164 accepts -SV to +SV inputs, and the MAX167's input range is -2.SV to +2.SV. External components are limited to only decoupling capacitors for the power supply and reference voltages. On-chip clock circuitry can either be driven from an external clock source or a crystal.
The MAX163/164/167 employ a standard microprocessor interface. Three-state data outputs can be configured for 8- or 12-bit data buses. Data access and bus release timing specs are compatible with most popular microprocessors without resorting to wait states.
APPLICATIONS
- Digital Signal Processing (DSP)
- Audio and Telecom Processing
- High Accuracy Process Control
- High Speed Data Acquisition
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX163CCNG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX163CCWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX163CENG+ | Plastic Dual-In-Line, Narrow (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX163CCNG+ | PRODUCTION | |
| MAX163CCWG+ | PRODUCTION | |
| MAX163CENG+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 5 | ||
| MAX162 | PRODUCTION | Complete High-Speed CMOS, 12-Bit ADC |
| MAX172 | PRODUCTION | Complete 10µs CMOS 12-Bit ADC |
| MAX183 | PRODUCTION | High-Speed 12-Bit AID Converters With External Reference Input |
| MAX174 | PRODUCTION | Industry-Standard, Complete 12-Bit ADCs |
| MAX122 | PRODUCTION | 500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference |
Latest Discussions
No discussions on MAX163 yet. Have something to say?
Start a Discussion on EngineerZone®