MAX1625

Obsolete

High-Speed Step-Down Controllers with Synchronous Rectification for CPU Power

Industry's Smallest, Fastest Response Pentium® Pro/Pentium II

Viewing:

Overview

  • Better than ±1% Output Accuracy Over Line and Load
  • 90% Efficiency
  • Excellent Transient Response
  • Resistor-Programmable Fixed Switching Frequency from 100kHz to 1MHz
  • Over 35A Output Current
  • Digitally Programmable Output from 1.1V to 3.5V in 100mV Increments (MAX1624)
  • Resistor-Adjustable Output down to 1.1V (MAX1625)
  • Remote Sensing
  • Adjustable AC Loop Gain (MAX1624)
  • GlitchCatcher™ Circuit for Fast Load-Transient Response (MAX1624)
  • Power-Good (PWROK) Output
  • Current-Mode Feedback
  • Digital Soft-Start
  • Strong 2A Gate Drivers
  • Current-Limited Output
MAX1625
High-Speed Step-Down Controllers with Synchronous Rectification for CPU Power
MAX1624, MAX1625: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX1638 PRODUCTION High-Speed Step-Down Controller with Synchronous Rectification for CPU Power
MAX1639 PRODUCTION High-Speed Step-Down Controller with Synchronous Rectification for CPU Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1625 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed