MAX1585
PRODUCTION5-Channel Slim DSC Power Supplies
Highest Efficiency, Smallest, Five-Channel Slim Digital Still Camera Power Supply
- Part Models
- 2
- 1ku List Price
- Starting From $4.45
Overview
- Step-Up DC-DC Converter, 95% Efficient
- Step-Down DC-DC Converter
- Operate from Battery for 95% Efficient Step-Down
- 90% Efficient Boost-Buck with Step-Up
- Three Auxiliary PWM DC-DC Controllers
- No Transformers (MAX1585)
- Up to 1MHz Operating Frequency
- 1mA Shutdown Mode
- Internal Soft-Start Control
- Overload Protection
- Compact 32-Pin Thin QFN Package (5mm x 5mm)
The MAX1584/MAX1585 provide a complete power-supply solution for slim digital cameras. They improve performance and lower component count and size compared to conventional multichannel controllers in 2-cell AA, 1-cell Li+, and dual-battery designs. On-chip MOSFETs provide up to 95% efficiency for critical power supplies, while additional channels operate with external FETs for optimum design flexibility.
The MAX1584/MAX1585 include five high-efficiency DC-DC conversion channels:
- Step-up DC-DC converter with on-chip FETs
- Step-down DC-DC converter with on-chip FETs
- Three PWM DC-DC controllers for CCD, LCD, LED, or other functions
Applications
- Digital Cameras
- PDAs
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1585ETJ+ | LFCSP | ||
| MAX1585ETJ+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX1585ETJ+ | PRODUCTION | |
| MAX1585ETJ+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 4 | ||
| MAX1565 | PRODUCTION | Small, High-Efficiency, Five-Channel Digital Still Camera Power Supply |
| MAX1566 | Obsolete | Six-Channel, High-Efficiency, Digital Camera Power Supplies |
| MAX1567 | Obsolete | Six-Channel, High-Efficiency, Digital Camera Power Supplies |
| MAX1801 | Obsolete | Digital-Camera Step-Up Slave DC-DC Controller |
Latest Discussions
No discussions on MAX1585 yet. Have something to say?
Start a Discussion on EngineerZone®