MAX1565
PRODUCTIONSmall, High-Efficiency, Five-Channel Digital Still Camera Power Supply
Small, High-Efficiency, Five-Channel Digital Still Camera Power Supply Integrates Ultra-High-Efficiency Step-Up/Step-Down DC-DC Converters Along with Three Auxiliary Step-Up Controllers
- Part Models
- 2
- 1ku List Price
- Starting From $4.89
Overview
- Step-Up DC-to-DC Converter
- 95% Efficient
- 3.3V (Fixed) or 2.7V to 5.5V (Adjustable) Output Voltage
- Step-Down DC-to-DC Converter
- Operate from Battery for 95% Efficient Buck
- Combine with Step-Up for 90% Efficient Buck- Boost
- Adjustable Output Down to 1.25V
- Three Auxiliary PWM Controllers
- Up to 1MHz Operating Frequency
- 1µA Shutdown Mode
- Internal Soft-Start Control
- Overload Protection
- Compact 32-Pin, 5mm x 5mm Thin QFN Package
The MAX1565 provides a complete power-supply solution for digital still and video cameras through the integration of ultra-high-efficiency step-up/step-down DC-to-DC converters along with three auxiliary step-up controllers. The MAX1565 is targeted for applications that use either 2 or 3 alkaline or NiMH batteries as well as those using a single lithium-ion (Li+) battery.
The step-up DC-to-DC converter accepts inputs from 0.7V to 5.5V and regulates a resistor-adjustable output from 2.7V to 5.5V. It uses internal MOSFETs to achieve 95% efficiency. Adjustable operating frequency facilitates design for optimum size, cost, and efficiency.
The step-down DC-to-DC converter can produce output voltages as low as 1.25V and also utilizes internal MOSFETs to achieve 95% efficiency. An internal soft-start ramp minimizes surge current from the battery. The converter can operate from the step-up output providing buck-boost capability with up to 90% compound efficiency, or it can run directly from the battery if buck- boost operation is not needed.
The MAX1565 features auxiliary step-up controllers that power CCD, LCD, motor actuator, and backlight circuits. The device also features low-cost expandability by supplying power, an oscillator signal, and a reference to the MAX1801 SOT23 slave controller that supports step-up, SEPIC, and flyback configurations. The MAX1565 is available in a space-saving 32-pin thin QFN package.
Applications
- Digital Still Cameras
- Digital Video Cameras
- PDAs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1565ETJ+ | LFCSP | ||
| MAX1565ETJ+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX1565ETJ+ | PRODUCTION | |
| MAX1565ETJ+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX1565 yet. Have something to say?
Start a Discussion on EngineerZone®