MAX1551
PRODUCTIONSOT23, Dual-Input, USB/AC Adapter, 1-Cell Li+ Battery Chargers
First Dual-Input, USB/AC-Adapter, Li+ Chargers in a SOT23 Package Require No External FETs or Diodes
- Part Models
- 2
- 1ku List Price
- Starting From $1.41
Overview
- Charge from USB or AC Adapter
- Automatic Switchover when AC Adapter is Plugged In
- On-Chip Thermal Limiting Simplifies Board Design
- Charge Status Indicator
- 5-Pin Thin SOT23 Package
The MAX1551 and MAX1555 charge a single-cell lithium-ion (Li+) battery from both USB and AC adapter sources. They operate with no external FETs or diodes, and accept operating input voltages up to 7V.
On-chip thermal limiting simplifies PC board layout and allows optimum charging rate without the thermal limits imposed by worst-case battery and input voltage. When the MAX1551 and MAX1555 thermal limits are reached, the chargers do not shut down, but progressively reduce charging current.
The MAX1551 includes an active-low POK output to indicate when input power is present. If either charging source is active, active-low POK goes low. The MAX1555 instead features a active-low CHG output to indicate charging status.
With USB connected, but without DC power, charge current is set to 100mA (max). This allows charging from both powered and unpowered USB hubs with no port communication required. When DC power is connected, charging current is set at 280mA (typ). No input-blocking diodes are required to prevent battery drain.
The MAX1551 and MAX1555 are available in 5-pin thin SOT23 packages and operate over a -40°C to +85°C range.
Applications
- Cell Phones
- Digital Cameras
- PDAs
- Wireless Appliances
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1551EZK+ | TSOT | ||
| MAX1551EZK+T | TSOT |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX1551EZK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX1551 yet. Have something to say?
Start a Discussion on EngineerZone®