MAX1535A

Obsolete

Highly Integrated Level 2 SMBus Battery Charger

Viewing:

Overview

  • Compliant with Level 2 Smart Battery Charger Specifications Rev 1.1
  • Intel SMBus 2-Wire Serial Interface
  • ±0.5% Charge-Voltage Accuracy
  • 11-Bit Charge-Voltage Resolution
  • ±3% Input Current-Limit Accuracy
  • Uses Small (10mΩ) Current-Sense Resistors
  • 8A Maximum Charge Current
  • 6-Bit Input and Charge-Current Resolution
  • 8V to 28V Input Voltage Range
  • 175s Charge Safety Timer
  • Automatic Selection of System Power Source
  • Charges any Battery Chemistry (Li+, NiCd, NiMH, Lead Acid, etc.)
MAX1535A
Highly Integrated Level 2 SMBus Battery Charger
MAX1535A: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 4
MAX1645B PRODUCTION Advanced Chemistry-Independent, Level 2 Battery Charger with Input Current Limiting
MAX1772 PRODUCTION Low-Cost, Multichemistry Battery-Charger Building Block
MAX1908 PRODUCTION Low-Cost Multichemistry Battery Chargers
MAX1909 PRODUCTION Multichemistry Battery Chargers with Automatic System Power Selector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1535AEVSYS

Evaluation Kit/Evaluation System for the MAX1535A

Features and Benefits

  • 0.5% Battery Voltage Accuracy
  • 3% Battery Charge-Current Accuracy
  • Input Current-Limiting Set Point through SMBus Command
  • Up to 8A Battery Charge Current
  • Automatic Selection of System Power Source
  • +8V to +25V Input Voltage Range
  • Charges Li+, NiCd, NiMH Battery Chemistries
  • SMBus-Compatible 2-Wire Serial Interface
  • Includes Windows 95-/98-/2000-/XP-Compatible Software and Demo PC Board
  • Fully Assembled and Tested

Product Details

The MAX1535A evaluation kit (EV kit) is an efficient, multichemistry battery charger. It uses the Intel® System Management Bus (SMBus™) to control the battery regulation voltage, charger current output, and input current-limit set point.

The MAX1535A EV kit can charge one, two, three, or four series Li+ cells with a current up to 8A.

The MAX1535A evaluation system (EV system) consists of a MAX1535A EV kit and the Maxim SMBUSMON board. The MAX1535A EV kit includes Windows® 95-/98-/2000-/XP-compatible software to provide a user-friendly interface.

Applications

  • Notebook and Subnotebook Computers
  • Portable Equipment with Rechargeable Batteries
  • Tablet PCs

MAX1535AEVKIT

Evaluation Kit/Evaluation System for the MAX1535A

Features and Benefits

  • 0.5% Battery Voltage Accuracy
  • 3% Battery Charge-Current Accuracy
  • Input Current-Limiting Set Point through SMBus Command
  • Up to 8A Battery Charge Current
  • Automatic Selection of System Power Source
  • +8V to +25V Input Voltage Range
  • Charges Li+, NiCd, NiMH Battery Chemistries
  • SMBus-Compatible 2-Wire Serial Interface
  • Includes Windows 95-/98-/2000-/XP-Compatible Software and Demo PC Board
  • Fully Assembled and Tested

Product Details

The MAX1535A evaluation kit (EV kit) is an efficient, multichemistry battery charger. It uses the Intel® System Management Bus (SMBus™) to control the battery regulation voltage, charger current output, and input current-limit set point.

The MAX1535A EV kit can charge one, two, three, or four series Li+ cells with a current up to 8A.

The MAX1535A evaluation system (EV system) consists of a MAX1535A EV kit and the Maxim SMBUSMON board. The MAX1535A EV kit includes Windows® 95-/98-/2000-/XP-compatible software to provide a user-friendly interface.

Applications

  • Notebook and Subnotebook Computers
  • Portable Equipment with Rechargeable Batteries
  • Tablet PCs

MAX1535AEVSYS
Evaluation Kit/Evaluation System for the MAX1535A
MAX1535AEVKIT
Evaluation Kit/Evaluation System for the MAX1535A

Latest Discussions

No discussions on MAX1535A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed