MAX1530
NOT RECOMMENDED FOR NEW DESIGNSMultiple-Output Power-Supply Controllers for LCD Monitors
Multiple-Output Power-Supply Controllers Generate All the Supply Rails for Thin-Film Transistor (TFT) Liquid-Crystal Display (LCD) Monitors
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- 4.5V to 28V Input Voltage Range
- 250kHz/500kHz Current-Mode Step-Down Converter
- Small Inductor/Capacitors
- No Sense Resistor
- Three Positive Linear Regulator Controllers
- One Positive and One Negative Additional Controller (MAX1531)
- Small Input and Output Capacitors
- Timed Reset Output
- Uncommitted Overcurrent Protection (MAX1531)
- Soft-Start for All Regulators
- Programmable Input Undervoltage Comparator
- Programmable Startup Sequencing
The MAX1530/MAX1531 multiple-output power-supply controllers generate all the supply rails for thin-film transistor (TFT) liquid-crystal display (LCD) monitors. Both devices include a high-efficiency, fixed-frequency, step-down regulator. The low-cost, all N-channel, synchronous topology enables operation with efficiency as high as 93%. High-frequency operation allows the use of small inductors and capacitors, resulting in a compact solution. The MAX1530 includes three linear regulator controllers and the MAX1531 includes five linear regulator controllers for supplying logic and LCD bias voltages. A programmable startup sequence enables easy control of the regulators.
The MAX1530/MAX1531 include soft-start functions to limit inrush current during startup. An internal step-down converter current-limit function and a versatile overcurrent shutdown protect the power supplies against fault conditions. The MAX1530/MAX1531 use a current-mode control architecture, providing fast load transient response and easy compensation. An internal linear regulator provides MOSFET gate drive and can be used to power small external loads.
The MAX1530/MAX1531 can operate from inputs as high as 28V and are well suited for LCD monitor and TV applications running directly from AC/DC wall adapters. Both devices are available in a small (5mm x 5mm), ultra-thin (0.8mm), 32-pin QFN package and operate over the -40°C to +85°C temperature range.
Applications
- LCD Monitors and TVs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1530ETJ+ | LFCSP | ||
| MAX1530ETJ+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX1530ETJ+ | PRODUCTION | |
| MAX1530ETJ+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 5 | ||
| MAX1778 | NOT RECOMMENDED FOR NEW DESIGNS | Quad-Output TFT LCD DC-DC Converters with Buffer |
| MAX1889 | Obsolete | Triple-Output TFT LCD Power Supply with Fault Protection |
| MAX1997 | PRODUCTION | Quintuple/Triple-Output TFT LCD Power Supplies with Fault Protection and VCOM Buffer |
| MAX1998 | Quintuple/Triple-Output TFT LCD Power Supplies with Fault Protection and VCOM Buffer | |
| MAX1864 | LAST TIME BUY | xDSL/Cable Modem Triple/Quintuple Output Power Supplies |
Evaluation Kits
Latest Discussions
No discussions on MAX1530 yet. Have something to say?
Start a Discussion on EngineerZone®