MAX1514

TFT-LCD Power-Supply Controllers

TFT-LCD Power-Supply Controllers Provide Complete Power-Supply Solutions for Active-Matrix Thin-Film Transistor (TFT) Liquid-Crystal Displays (LCDs)

Viewing:

Overview

  • 2.7V to 5.5V Input Supply Range
  • Input-Supply Undervoltage Lockout
  • Current-Mode Step-Up Controller
    • Fast Transient Response to Pulsed Load
    • High Efficiency
    • Lossless Current Sensing
    • 430kHz/750kHz/1.5MHz Switching Frequency
  • Linear-Regulator Controllers for VGON, VGOFF
  • Linear-Regulator Controller for Logic Supply
  • High-Performance Buffer Amplifier (MAX1513 Only)
  • Additional Linear-Regulator Controller (MAX1513 Only)
  • Power-Up Sequence and VGON Delay Control
  • VMAIN, VGON, VGOFF, VGAMMA Shutdown Control
  • Timer-Delay Fault Latch for All Outputs
  • Thermal-Overload Protection
MAX1514
TFT-LCD Power-Supply Controllers
MAX1513, MAX1514: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 5
MAX1997 PRODUCTION Quintuple/Triple-Output TFT LCD Power Supplies with Fault Protection and VCOM Buffer
MAX1998 Quintuple/Triple-Output TFT LCD Power Supplies with Fault Protection and VCOM Buffer
MAX1889 Obsolete Triple-Output TFT LCD Power Supply with Fault Protection
MAX1778 NOT RECOMMENDED FOR NEW DESIGNS Quad-Output TFT LCD DC-DC Converters with Buffer
MAX1530 NOT RECOMMENDED FOR NEW DESIGNS Multiple-Output Power-Supply Controllers for LCD Monitors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1514 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed