MAX15095A
PRODUCTION2.7V to 18V, 6.6A Integrated Hot-Swap/Electronic Circuit Breaker
2.7V to 18V Input, Smallest 6A Hot-Swap Solution with Only 12mΩ RDSON and 10% Circuit Breaker Threshold Accuracy
- Part Models
- 2
- 1ku List Price
- Starting From $3.70
Overview
- Integration Reduces Solution Size for Blade Servers and Other Space-Constrained Designs
- Integrated 10.6mΩ (typ) Internal Power MOSFET
- Programmable Overvoltage Protection and Undervoltage-Lockout Threshold
- Drive-Present Signal Input (Active-Low PRSNT pin)
- Thermal Protection
- Flexibility Enables Use in Many Unique Designs
- 2.7V to 18V Operating Voltage Range
- Programmable Inrush Current Control Under SOA Operation
- Adjustable Circuit-Breaker Current/Current-Limit Threshold
- Programmable Slew-Rate Control
- Variable-Speed Circuit-Breaker Response
- Latchoff (MAX15095) or Automatic Retry (MAX15095A) Options
- Safety Features Ensure Accurate, Robust Protection
- 6.6A (max) Load Current Capability
- ±10% Circuit-Breaker Threshold Accuracy
- IN-to-OUT Short-Circuit Detection
- Open-Drain PG Output
- Output Discharge After a Fault Event (MAX15095D Only)
- Programmable Additional Delay (2µs max) to Fast-Comparator Response Time
- Enable Input (EN)
The MAX15095 family of devices are integrated solutions for hot-swap applications requiring the safe insertion and removal of circuit line cards from a live backplane. They can also be used as electronics circuit breaker for hard drive and solid-state drive and fans. The devices integrate a hot-swap controller (10.6mΩ typ) power MOSFET, and an electronic circuit-breaker protection in a single package.
The devices are designed for protection of 2.7V to 18V supply voltages. These devices implement a foldback current limit during startup to control inrush current, lowering di/dt and keeping the MOSFET operating under safe operating area (SOA) conditions. After the startup cycle is complete, on-chip comparators provide VariableSpeed/BiLevel™ protection against short-circuit and overcurrent faults, and immunity against system noise and load transients. The load is disconnected in the event of a fault condition. The devices are factory calibrated to deliver accurate overcurrent protection with ±10% accuracy. During a fault condition, PG goes low and the devices latch off (MAX15095) or automatic retry (MAX15095A); the output could also be discharged after a fault event (MAX15095D).
The devices feature an IN-to-OUT short-circuit detection before startup. The devices provide a power-MOSFET GATE pin to program the slew rate during startup by adding an external capacitor. The devices have an undervoltage/overvoltage input pin (UVOV) that can detect an undervoltage/overvoltage fault and disconnect the IN from the OUT. Additional features include internal overtemperature protection and a power-good output (PG).
The devices are available in a 12-pin, 2.5mm x 2.5mm Flip Chip 2 QFN package (FC2QFN) and are rated over the -40°C to +105°C extended temperature range.
Applications
- Blade Servers
- Disk Drive Power
- Industrial Applications
- RAID Systems
- Server I/O Cards
- Storage Applications
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15095AGFC+ | LFCSP | ||
| MAX15095AGFC+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX15095
- MAX15095A
- MAX15095D
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.