Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- 2.7V to 18V Operating Voltage Range
 - Up to 6.6A Configurable Load Current Capability
 - Banana Jacks for Input and Output Voltage
 - Programmable Slew-Rate Control
 - Selectable/Configurable Circuit-Breaker Threshold
 - Configurable Overvoltage/Undervoltage Lockout
 - Programmable Fast Comparator Response
 - PG Output
 - Defined Safe Operation Area
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX15095A evaluation kit (EV kit) provides a proven design to evaluate the MAX15095A hot-swap controller with an integrated 6.6A MOSFET. The EV kit is configured to pass 6.6A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15095AGFC+ in a 2.5mm X 2.5mm, 12-pin, 0.5mm pitch FC2QFN package with a proven four-layer PCB design. As configured, the EV kit is optimized to operate at 12V.
The EV kit can be used to evaluate all MAX15095 and MAX15095D variants.
Applications
- Blade Servers
 - Disk Drive Power
 - Industrial Applications
 - RAID Systems
 - Server I/O Cards
 - Storage Applications
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX15095AEVKIT ODB Files - Design Files10/10/2022ZIP6M