MAX15029
MAX15029
PRODUCTION1.425V to 3.6V Input, 500mA Low-Dropout Regulators with BIAS Input
High-Performance LDOs Deliver 500mA of Output Current
- Part Models
- 6
- 1ku List Price
- Starting From $1.52
Viewing:
Overview
- 1.425V to 3.6V Input Voltage Range
- Output Voltage Programmable from 0.5V to VIN
- Guaranteed Maximum 150mV Dropout for Standard Package and 190mV Dropout for Side-Wettable Package at 500mA Output Current
- 2% Output Accuracy Over Load, Line, and Temperature
- Stable with Ceramic Capacitors
- Fast Transient Response
- 60µA Operating Bias Supply Current
- 1.2µA Shutdown Bias Supply Current
- Short-Circuit and Thermal Protection
- -40°C to +125°C Operating Temperature Range
- Soft-Start Limits Inrush Current
- Thermally Enhanced 3mm x 3mm TDFN Package
The MAX15029/MAX15030 low-dropout linear regulators operate from input voltages as low as 1.425V and deliver up to 500mA of continuous output current with a typical dropout voltage of only 40mV. The output voltage is adjustable from 0.5V to VIN and is ±2% accurate over load and line variations, from -40°C to +125°C. The MAX15030 features a BIAS input of 3V to 5.5V from an always-on power supply. The BIAS input current is reduced down to less than 2µA during the shutdown.
These regulators use small, 1µF ceramic input capacitors and 2.2µF ceramic output capacitors to deliver 500mA output current. High bandwidth provides excellent transient response and limits the output voltage deviation to 10mV for a 100mA to 500mA load step, with only a 2.2µF ceramic output capacitor, and the voltage deviations can be reduced further by increasing the output capacitor.
These devices offer a logic-controlled shutdown input to reduce input current (IIN) consumption down to less than 5.5µA in standby mode. Other features include a soft-start to reduce inrush current, short-circuit protection, and thermal-overload protection.
The MAX15030 features a BIAS input allowing a secondary supply to keep the LDO's internal circuitry alive if the voltage on IN goes to 0. Both devices are fully specified from -40°C to +125°C and are available in a 10-pin thermally enhanced TDFN package (3mm x 3mm) that includes an exposed pad for optimal power dissipation. For a 1A version of these LDOs, refer to the MAX15027/MAX15028 data sheet.
Applications
- ATE
- Automotive (Dead-Man LDO)
- Base Stations
- Networking
- Optical Modules
- Servers
- Storage
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15029AGA/VY+ | Dual Flatpack, Dimple Leads | ||
| MAX15029AGA/VY+T | Dual Flatpack, Dimple Leads | ||
| MAX15029ATB+ | LFCSP | ||
| MAX15029ATB+T | LFCSP | ||
| MAX15029ATB/V+ | LFCSP | ||
| MAX15029ATB/V+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX15029AGA/VY+ | PRODUCTION | |
| MAX15029ATB+ | PRODUCTION | |
| MAX15029ATB/V+ | PRODUCTION | |
|
Jun 25, 2015 - 1426 ASSEMBLY |
||
| MAX15029AGA/VY+ | PRODUCTION | |
| MAX15029AGA/VY+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX15029ATB+ | PRODUCTION | |
| MAX15029ATB+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX15029ATB+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX15029ATB/V+ | PRODUCTION | |
| MAX15029ATB/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| MAX8516 | PRODUCTION | 1.425V to 3.6V Input, 1A, 0.2V Dropout LDO Regulators |
Latest Discussions
No discussions on MAX15029 yet. Have something to say?
Start a Discussion on EngineerZone®