MAX15005
PRODUCTION4.5V to 40V Input Automotive Flyback/Boost/SEPIC Power-Supply Controllers
Automotive VFD Power Supply Operates Down to 2.5V Input Voltage After Startup and Includes Output Overvoltage Protection for VFDs
- Part Models
- 8
- 1ku List Price
- Starting From $1.96
Overview
- Wide Supply Voltage Range Meets Automotive Power-Supply Operating Requirement Including "Cold Crank" Conditions
- 4.5V to 40V Operating Input Voltage Range (Can Operate at Lower Voltage After Startup if Input is Bootstrapped to a Boosted Output)
- Control Architecture Offers Excellent Performance While Simplifying the Design
- Current-Mode Control
- 300mV, 5% Accurate Current-Limit Threshold Voltage
- Programmable Slope Compensation
- 50% (MAX15004) or Adjustable (MAX15005) Maximum Duty Cycle
- Accurate, Adjustable Switching Frequency and Synchronization Avoids Interference with Sensitive Radio Bands
- Switching Frequency Adjustable from 15kHz to 500kHz (1MHz for the MAX15005A/B/C/D)
- RC Programmable 4% Accurate Switching Frequency
- External Frequency Synchronization
- Built-In Protection Capability for Improved System Reliability
- Cycle-by-Cycle and Hiccup Current-Limit Protection
- Overvoltage and Thermal-Shutdown Protection
- -40°C to +125°C Automotive Temperature Range
- AEC-Q100 Qualified
The MAX15004/MAX15005 high-performance, current-mode PWM controllers operate at an automotive input voltage range from 4.5V to 40V (load dump). The input voltage can go lower than 4.5V after startup if IN is bootstrapped to a boosted output voltage. The controllers integrate all the building blocks necessary for implementing fixed-frequency isolated/nonisolated power supplies. The general-purpose boost, flyback, forward, and SEPIC converters can be designed with ease around the MAX15004/MAX15005.
The current-mode control architecture offers excellent line-transient response and cycle-by-cycle current limit while simplifying the frequency compensation. Programmable slope compensation simplifies the design further. A fast 60ns current-limit response time, low 300mV current-limit threshold makes the controllers suitable for high-efficiency, high-frequency DC-DC converters. The devices include an internal error amplifier and 1% accurate reference to facilitate the primary-side regulated, single-ended flyback converter or nonisolated converters.
An external resistor and capacitor network programs the switching frequency from 15kHz to 500kHz (1MHz for the MAX15005). The MAX15004A/MAX15005 provide a SYNC input for synchronization to an external clock. The maximum FET-driver duty cycle for the MAX15004A/B/C/D is 50%. The maximum duty cycle can be set on the MAX15005A/B/C/D by selecting the right combination of RT and CT.
The input undervoltage lockout (ON/active-low OFF) programs the input-supply startup voltage and can be used to shutdown the converter to reduce the total shutdown current down to 10µA. Protection features include cycle-by-cycle and hiccup current limit, output overvoltage protection, and thermal shutdown.
The MAX15004/MAX15005 are available in space-saving 16-pin TSSOP and thermally enhanced 16-pin TSSOP-EP packages. All devices operate over the -40°C to +125°C automotive temperature range.
Applications
- Automotive
- Isolated Flyback, Forward, Nonisolated SEPIC, Boost Converters
- Vacuum Fluorescent Display (VFD) Power Supply
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15005AAUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX15005AAUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX15005AAUE/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX15005AAUE/V+T | 16-TSSOP_4.4_EP-4.4_MM | ||
| MAX15005BAUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX15005BAUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX15005BAUE/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX15005BAUE/V+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 13, 2022 - 2236A ASSEMBLY |
||
| MAX15005AAUE+ | ||
| MAX15005AAUE+T | ||
| MAX15005AAUE/V+ | ||
| MAX15005AAUE/V+T | Obsolete | |
|
Apr 24, 2020 - 2024_ERRATA ELECTRICAL DATASHEET |
||
| MAX15005AAUE+ | ||
| MAX15005AAUE+T | ||
| MAX15005AAUE/V+ | ||
| MAX15005AAUE/V+T | Obsolete | |
| MAX15005BAUE+ | ||
| MAX15005BAUE+T | Obsolete | |
| MAX15005BAUE/V+ | ||
| MAX15005BAUE/V+T | ||
|
Mar 6, 2020 - 2024 DESIGN,ELECTRICAL DA |
||
| MAX15005AAUE+ | ||
| MAX15005AAUE+T | ||
| MAX15005AAUE/V+ | ||
| MAX15005AAUE/V+T | Obsolete | |
| MAX15005BAUE+ | ||
| MAX15005BAUE+T | Obsolete | |
| MAX15005BAUE/V+ | ||
| MAX15005BAUE/V+T | ||
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX15005AAUE+T | ||
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX15005BAUE+ | ||
| MAX15005BAUE+T | Obsolete | |
This is the most up-to-date revision of the Data Sheet.