MAX14988

PRODUCTION

2.5A Octal Three-Level Digital Pulsers with TR Switches

Viewing:

Overview

  • Saves Space in High-Channel-Count and Portable Systems
    • High Density
      • 8 Channels (Three-Level Operation)
    • Integrated Low-Power T/R Switches
    • DirectDrive® Architecture Eliminates External High-Voltage Capacitor
    • No External Floating Power Supply (FPS) Required
  • High Performance Enhances Image Quality)
    • Excellent -43dBc (typ) THD for Second Harmonic at 5MHz
    • Sync Function Eliminates Effects of FPGA Jitter and Improves Performance in Doppler Mode
    • Low Propagation Delay 10.8ns (typ)
    • Strong Active Return to Zero
  • Conserves Power
    • Low Quiescent Power Dissipation (13mW/Channel)
    • Programmable Current Capability
    • Shutdown Mode
MAX14988
2.5A Octal Three-Level Digital Pulsers with TR Switches
MAX14988 Simplified Block Diagram MAX14988 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX14988 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed