MAX1497

Obsolete

3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers and µC Interface

3.5- and 4.5-Digit ADC, LED Display Drivers Reduce Time and Save Board Space

Viewing:

Overview

  • High Resolution
    • MAX1499: 4.5 Digits (±19,999 Count)
    • MAX1497: 3.5 Digits (±1999 Count)
  • Sigma-Delta ADC Architecture
    • No Integrating Capacitors Required
    • No Autozeroing Capacitors Required
    • >100dB of Simultaneous 50Hz and 60Hz Rejection
  • Operate from a Single 2.7V or 5.25V Supply
  • Selectable Input Range of ±200mV or ±2V
  • Selectable Voltage Reference: Internal 2.048V or External
  • Internal High-Accuracy Oscillator Needs No External Components
  • Automatic Offset Calibration
  • Low Power (Exclude LED Driver Current)
    • Maximum 664µA Operating Current
    • Maximum 268µA Shutdown Current
  • Small 32-Pin, 7mm x 7mm TQFP Package (4.5 Digits), 28-Pin SSOP Package (3.5 Digits)
  • Also Available in a PDIP Package (3.5 Digits)
  • Multiplexed LED Drivers Resistor-Programmable Segment Current
  • SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
  • Extended Temperature Range (-40°C to +85°C)
MAX1497
3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers and µC Interface
MAX1497, MAX1499: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 3
MAX1491 PRODUCTION 3.5- and 4.5-Digit, Single-Chip ADCs with LCD Drivers
MAX1447 Obsolete 3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers
MAX1499 PRODUCTION 3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers and µC Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1499EVKIT

Evaluation Kit/Evaluation System for the MAX1499

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Data-Logging Software
  • Fully Assembled and Tested

Product Details

The MAX1499 evaluation system (EV system) consists of a MAX1499 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. The MAX1499 is a low-power, 4.5-digit analog-to-digital converter (ADC) with integrated LED display drivers. The evaluation software runs under Windows® 95/98/2000/XP, providing a convenient user interface for exercising the features of the MAX1499.

Order the complete EV system (MAX1499EVC16) for a comprehensive evaluation of the MAX1499 using a personal computer. Order the EV kit (MAX1499EVKIT) if the 68HC16MODULE has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

This system can also evaluate the MAX1498ECJ. Contact factory for free samples. See the Detailed Description of Hardware section for more details.

Applications

  • Digital Multimeters
  • Digital Panel Meters
  • Digital Voltmeters
  • Handheld meters

MAX1499EVKIT
Evaluation Kit/Evaluation System for the MAX1499

Latest Discussions

No discussions on MAX1497 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed