MAX1447

Obsolete

3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers

Viewing:

Overview

  • High Resolution
    • MAX1447/MAX1498: 4.5 Digits (±19,999 Count)
    • MAX1496: 3.5 Digits (±1999 Count)
  • Sigma-Delta ADC Architecture
    • No Integrating Capacitors Required
    • No Autozeroing Capacitors Required
    • >100dB of Simultaneous 50Hz and 60Hz Rejection
  • Selectable Input Range of ±200mV or ±2V
  • Selectable Voltage Reference: Internal 2.048V or External
  • Internal High-Accuracy Oscillator Needs No External Components
  • Automatic Offset Calibration
  • On-Demand Enhanced Offset Calibration (MAX1447)
  • Operate from a Single 2.7V to 5.25V Supply
  • Low Power (Exclude LED-Driver Current)
    • Maximum 744µA Operating Current (MAX1496)
    • Maximum 960µA Operating Current (MAX1447/MAX1498)
    • Maximum 325µA Shutdown Current
  • Multiplexed Common-Cathode LED Drivers
    • Resistor-Programmable Segment Current
  • Small 32-Pin, 7mm x 7mm TQFP Package (4.5 Digits), 28-Pin SSOP Package (3.5 Digits)
  • Also Available in a PDIP Package (3.5 Digits)
MAX1447
3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers
MAX1447, MAX1496, MAX1498: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 3
MAX1491 PRODUCTION 3.5- and 4.5-Digit, Single-Chip ADCs with LCD Drivers
MAX1493 PRODUCTION 3.5- and 4.5-Digit, Single-Chip ADCs with LCD Drivers
MAX1495 Obsolete 3.5- and 4.5-Digit, Single-Chip ADCs with LCD Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1447 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed