MAX14946
RECOMMENDED FOR NEW DESIGNS2.75kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection and Integrated Transformer Driver
Industry's Most Robust Isolated RS-485
- Part Models
- 2
- 1ku List Price
- Starting From $5.74
Overview
- High Integration Simplifies Designs
- Integrated LDO for Cable-Side Power
- Integrated Transformer Driver for Power Transfer to Cable Side Has Up to 80% Efficiency at 150mA Load
- High-Performance Transceiver Enables Flexible
Designs
- Compliant with RS-485 EIA/TIA-485 Standard
- 500kbps (max) Data Rate
- Up to 256 Devices on the Bus
- Integrated Protection for Robust Communication
- ±30kV ESD (HBM) on Driver Outputs/Receiver Inputs
- 2.75kVRMS Withstand-Isolation Voltage for 60s (VISO)
- 630VPEAK Maximum Repetitive Peak-Isolation Voltage (VIORM)
- 445VRMS Maximum Working-Isolation Voltage (VIOWM)
- > 30 Years Lifetime at Rated Working Voltage
- Withstands ±10kV Surge per IEC 61000-4-5
- Thermal Shutdown
The MAX14946 isolated RS-485/RS-422 transceiver provides 2750VRMS (60s) of galvanic isolation between the cable side (RS-485/RS-422 driver/receiver side) and the UART side of the device. Isolation improves communication by breaking ground loops and reduces noise when there are large differences in ground potential between ports. This device allows for robust communication up to 500kbps.
The device includes an integrated 450kHz transformer driver for power transfer to the cable side of the transceiver using an external transformer. An integrated LDO provides a simple and space-efficient architecture for providing power to the cable-side of the IC.
The device includes one half-duplex driver/receiver channel. The receiver is 1/8-unit load, allowing up to 256 transceivers on a common bus.
Integrated true fail-safe circuitry ensures a logic-high on the receiver output when inputs are shorted or open. Undervoltage lockout disables the driver when cable-side or UART-side power supplies are below functional levels.
The driver outputs/receiver inputs are protected from ±30kV electrostatic discharge (ESD) to GNDB on the cable side, as specified by the Human Body Model (HBM).
The MAX14946 is available in a wide-body, 16-pin SOIC package and operates over the -40°C to +85°C temperature range.
Applications
- HVAC
- Industrial Automation Equipment
- Power Meters
- Programmable Logic Controllers
Documentation
Data Sheet 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14946EWE+ | SOIC_W | ||
| MAX14946EWE+T | SOIC_W |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX14946EWE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX14946 yet. Have something to say?
Start a Discussion on EngineerZone®