Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Operates from a Single 3.3V Supply
 - Terminal Block Connectors for Easy RS-485/ PROFIBUS Evaluation
 - 5000VRMSIsolation for 60s
 - Fully Assembled and Tested
 - Proven PCB Layout
 
Product Details
The MAX149X2 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14943 isolated RS-485/PROFIBUS transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary-side of the circuit.
The MAX149X2 EV kit comes with the MAX14943GWE+ installed, but can also be used to evaluate the pin-compatible MAX14940, MAX14946, and MAX14949 ICs.
Applications
- HVAC
 - Industrial Automation Equipment
 - Power Meters
 - Programmable Logic Controllers