MAX14900E
PRODUCTIONOctal, High-Speed, Industrial, High-Side Switch
Industry's Lowest Latency and Fastest 24V Driver, Capable of 100kHz Switching Rate, Improves Factory Throughput
- Part Models
- 4
- 1ku List Price
- Starting From $11.05
Overview
- Low Power for High-Density Modules
- 3mA (max) Total Supply Current
- 165mΩ (max) High-Side RON at +125°C
- Fast Switching Ideal for Accurate, High-Speed
Control Systems
- 2μs Propagation Delays (High-Side Mode)
- 0.8μs Propagation Delays (Push-Pull Mode)
- 100kHz (max) Push-Pull Mode Switching Rate
- Extensive Fault Feedback Eases Maintenance and
Reduces Installation Time
- Global and Per-Channel Diagnostics
- Open Load/Wire Detection
- Thermal Shutdown Fault Indication
- Output Logic State Feedback
- Undervoltage Lockout
- Small Packages with Serial Interface Allows Making
High-Density Modules
- Daisy-Chainable SPI Minimizes Isolation Cost
- 7mm x 7mm, 48-Pin QFN and TQFN Packages
The MAX14900E is an octal power switch that features per-channel configuration for high-side or push-pull operation. Low propagation delay, high-rate load-switching makes the device suitable for next-generation highspeed PLC systems. Each high-side switch sources 850mA continuous current with a low 165mΩ (max) on-resistance at 500mA at TA = +125°C. The high-side switches feature 2μs (max) input-to-output propagation delay when driving resistive loads. Long cables can be driven with switching rates of up to 100kHz for PWM/PPO control in push-pull operation. Multiple high-side switches can be connected in parallel to achieve higher drive currents. The device features a wide supply input range of 10V to 36V.
The MAX14900E is configured, monitored, and driven by an SPI and/or parallel interface. In parallel mode, eight logic inputs directly control the outputs and the serial interface can be used for configuration/monitoring. Serial mode utilizes the serial interface for both setting and configuration, and features CRC error detection to ensure robust SPI communication.
Current limiting and per-channel thermal shutdown protect each switch/driver. The device features a global diagnostics output as well as per-channel diagnostics and monitoring through the serial interface.
The MAX14900E is available in a 48-pin (7mm x 7mm) QFN-EP or standard 48-pin TQFN-EP package, and is specified over the -40°C to +125°C temperature range.
Applications
- High-Density Digital Output Modules
- Motor Controllers
- Programmable Logic Controllers
- PWM/PPO Control
Documentation
Data Sheet 1
Application Note 1
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14900EAGM+CKH | Thin Quad Flatpack, No Leads | ||
| MAX14900EAGM+CKT | LFCSP | ||
| MAX14900EAGM+TCKH | Thin Quad Flatpack, No Leads | ||
| MAX14900EAGM+TCKT | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital & Analog I/O 1 | ||
| MAX31913 | PRODUCTION | Industrial, Octal, Digital Input Translator/Serializer |