Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Stand-Alone Operation in Parallel Mode
- SPI-Controlled for Serial Mode/Monitored Parallel Mode
- Built-In 5V Regulator
- Surge Compliance Clamp Diodes Included
- Fully Assembled and Tested
Product Details
The MAX14900E octal high-speed, industrial, high-side switch evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that demonstrates the capabilities of the MAX14900E IC to drive industrial-grade signals.
This EV kit demonstrates operation in all MAX14900E modes. In parallel mode, jumpers allow for arbitrary configuration. In serial mode, or parallel mode with serial monitoring, attach a control circuit to the appropriate test points, as detailed below.
Applications
- High-Density Digital Output Modules
- Motor Controllers
- Programmable Logic Controllers
- PWM/PPO Control
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX14900DEVBRD: Evaluation Kit for MAX14900E Data Sheet (Rev. 0)5/28/2015PDF706K