MAX14811

Obsolete

Dual, Unipolar/Bipolar, High-Voltage Digital Pulsers with Fault Condition Management

Highly Integrated, Dual Digital Pulser Implements Active Clamping Technology to Improve Pulse Quality

Viewing:

Overview

  • Fault Condition Management
  • Highly Integrated, High-Voltage, High-Frequency Unipolar/Bipolar Pulser
  • 9Ω Output Impedance and 2.0A (typ) Output Current
  • 27Ω Active Clamp
  • Pulser and Clamp Overvoltage Protection
  • 0 to +220V Unipolar or ±110V Bipolar Outputs
  • Matched Rise/Fall Times and Matched Propagation Delays
  • CMOS-Compatible Logic Inputs
  • 7mm x 7mm, 56-Pin TQFN Package
MAX14811
Dual, Unipolar/Bipolar, High-Voltage Digital Pulsers with Fault Condition Management
MAX14811: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MOSFET & Gate Drivers 2
MAX4940 PRODUCTION Dual/Quad, Unipolar/Bipolar, High-Voltage Digital Pulsers
MAX4811 PRODUCTION Dual, Unipolar/Bipolar, High-Voltage Digital Pulsers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX14811 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed