MAX14753
PRODUCTION8-Channel/Dual 4-Channel 72V Analog Multiplexers
The MAX14752/MAX14753 are Ideal for Industrial Applications such as PLCs, Industrial Controllers and ATE Equipment
- Part Models
- 2
- 1ku List Price
- Starting From $4.87
Overview
- Supply Range Accommodates Wide Voltage Applications
- Wide ±36V (max) Bipolar Power Supply
- High +72V (max) Single Power Supply
- Asymmetric Bipolar Power Supply Operation
- Low Leakage Current and RON Improves System Accuracy
- Low On-Resistance 60Ω (typ)
- 0.03Ω (typ) RON Flatness Over Common-Mode Voltage Range
- 20nA Low-Input, On-Leakage Current (max)
- Low 25µA IDD Supply Current in Disable Mode Saves Power
- Easy to Upgrade with Pin Compatible Industry- Standard DG408/DG409
The MAX14752/MAX14753 are 8-to-1 and dual 4-to-1 high-voltage analog multiplexers. Both devices feature 60Ω (typ) on-resistance with 0.03Ω (typ) on-resistance flatness. These low on-resistance multiplexers conduct equally well in either direction. Flexible logic levels for the channel-select interface are defined by the EN input.
The MAX14752 is a 8-to-1 multiplexer and MAX14753 is a dual 4-to-1 multiplexer. Both devices operate with dual supplies of ±10V to ±36V, or a single supply of +20V to +72V.
The MAX14752/MAX14753 are available in a 16-pin TSSOP package and are pin compatible with the industry-standard DG408/DG409. Both the MAX14752/MAX14753 are specified over the extended -40°C to +85°C operating temperature range.
Applications
- ATE Systems
- Environment Control Systems
- Medical Monitoring Systems
- Programmable-Logic Controllers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14753EUE+ | Thin Shrink Small-Outline Package | ||
| MAX14753EUE+T | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.