DG408
PRODUCTIONImproved, 8-Channel/Dual 4-Channel, CMOS Analog Multiplexers
- Part Models
- 14
- 1ku List Price
- Starting From $4.99
Overview
- Pin-Compatible Plug-In Upgrades for Industry Standard DG408/DG409
- Guaranteed Matching Between Channels, 8Ω Max
- Guaranteed On-Resistance Flatness, 9Ω Max
- Guaranteed Low Charge Injection, 15pC Max
- Low On-Resistance, 100Ω Max
- Input Leakage, 5nA Max at +85°C
- Low Power Consumption, 1.25mW Max
- Rail-to-Rail Signal Handling
- Digital Input Controls TTL/CMOS Compatible
- ESD Protection > 2000V per Method 3015.7
Maxim's redesigned DG408 and DG409 CMOS analog multiplexers now feature guaranteed matching between channels (8Ω max) and flatness over the specified signal range (9Ω max). These low on-resistance muxes (100Ω max) conduct equally well in either direction and feature guaranteed low charge injection (15pC max). In addition, these new muxes offer low input off-leakage current over temperatureµless than 5nA at +85°C.
The DG408 is a 1-of-8 multiplexer/demultiplexer and the DG409 is a dual 4-channel multiplexer/demultiplexer. Both muxes operate with a +5V to +30V single supply and with ±5V to ±20V dual supplies. ESD protection is guaranteed to be greater than 2000V per Method 3015.7 of MIL-STD-883. These improved muxes are pin-compatible plug-in upgrades for the industry standard DG408 and DG409.
Applications
- Audio-Signal Routing
- Communication Systems
- Data Acquisition
- Guidance and Control Systems
- Sample-and-Hold Circuits
- Test Equipment
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG408AK/883B | Ceramic Dual-In-Line, Narrow (0.3in) | ||
| DG408AZ/883B | Leadless Chip Carrier | ||
| DG408CJ+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DG408CUE+ | Thin Shrink Small-Outline Package | ||
| DG408CUE+T | Thin Shrink Small-Outline Package | ||
| DG408CY+ | Small-Outline IC Narrow (0.15in) | ||
| DG408CY+T | Small-Outline IC Narrow (0.15in) | ||
| DG408DJ+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DG408DY+ | Small-Outline IC Narrow (0.15in) | ||
| DG408DY+T | Small-Outline IC Narrow (0.15in) | ||
| DG408EUE+ | Thin Shrink Small-Outline Package | ||
| DG408EUE+T | Thin Shrink Small-Outline Package | ||
| DG408MY/PR+ | Small-Outline IC Narrow (0.15in) | ||
| DG408MY/PR+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| DG408AK/883B | PRODUCTION | |
| DG408AZ/883B | PRODUCTION | |
| DG408CJ+ | PRODUCTION | |
| DG408CUE+ | PRODUCTION | |
| DG408CUE+T | PRODUCTION | |
| DG408CY+ | PRODUCTION | |
| DG408CY+T | PRODUCTION | |
| DG408DJ+ | PRODUCTION | |
| DG408DY+ | PRODUCTION | |
| DG408DY+T | PRODUCTION | |
| DG408EUE+ | PRODUCTION | |
| DG408EUE+T | PRODUCTION | |
| DG408MY/PR+ | PRODUCTION | |
| DG408MY/PR+T | PRODUCTION | |
|
Jan 3, 2018 - 1640 ASSEMBLY |
||
| DG408AZ/883B | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| DG408CUE+ | PRODUCTION | |
| DG408CUE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| DG408CUE+T | PRODUCTION | |
| DG408EUE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| DG408CY+T | PRODUCTION | |
| DG408DY+T | PRODUCTION | |
| DG408MY/PR+T | PRODUCTION | |
|
May 1, 2020 - 1754R ASSEMBLY |
||
| DG408EUE+ | PRODUCTION | |
| DG408EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG408 | PRODUCTION | LC2MOS, ±15 V, 8 Channel High Performance Analog Multiplexer |
| ADG1408 | PRODUCTION | 4 Ω Ron, 8 - Channel ±15 V /12 V /±5 V iCMOS Multiplexer |
| ADG1408L | RECOMMENDED FOR NEW DESIGNS | 4 Ω RON, 8-Channel iCMOS Multiplexers with 1.2 V and 1.8 V JEDEC Logic Compliance |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- DG408
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.