MAX14748

PRODUCTION

USB Type-C Charger

Single-Chip USB Type-C Charging and Charger Detection Solution for 2s Li+ Battery Packs

Viewing:

Overview

  • Minimize Power Management Footprint Through High Integration
    • 13mΩ (typ) Integrated Battery To System Switch
    • Thermal Current Limiting
    • DC-DC Converter with Boost and Reverse Buck
    • High Efficiency
      • 92% in Boost Mode at 1A Output Current and 7.4V Battery Voltage
      • 94% in Reverse Buck Mode at 500mA Output
    • Internal USB Switch for USB D+/D- Data Lines
  • Easy-to-Implement Li+ Battery Charging
    • Charges 2s Li-Ion Batteries from Legacy 5V USB Adapters
      • 15W Input Power with 3A Type-C Adapter
      • 7.5W Input Power with DCP Adapter
      • 1A System/Charge Current From DCP Adapter
      • 2A System/Charge Current From 3A Type-C Adapter
    • DRP Mode USB Type-C Specification, Rev 1.1 Compliant
    • UFP Mode USB Type-C Specification, Rev 1.1 Support
    • VCONN and Super-Speed Multiplexer Logic Controls
    • Non-Standard DCP Detection
    • USB Battery Charging Specification, Rev 1.2 Compliant
  • Automatic Input Current Limit (AICL) Power Management
  • Support Weak/Dead Batteries Detection
    • Smart Power Selector
    • Thermistor Monitor
  • Various Protection Features
    • 28V Integrated Overvoltage Protection
    • JEITA Charge Protection
    • ±15kV ESD Protection on USB Adapter Pins
MAX14748
USB Type-C Charger
MAX14748 2s li-ion battery charger Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX14748EVKIT

Evaluation Kit for the MAX14748

Features and Benefits

  • RoHS Compliant
  • Proven PCB Layout
  • Full Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX14748 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX14748 USB Type-C charger. Refer to the MAX14748 IC data sheet for detailed information regarding the operation and features of the devices.

For additional information, please refer to the MAX14748 user guide.

Applications

  • Digital Imaging (DSC, DVC)
  • Handheld Barcode Readers
  • Wireless Speakers

MAX14748EVKIT
Evaluation Kit for the MAX14748

Reference Designs

MAXREFDES1260
MAXREFDES1260 Circuits from the lab

Li Battery Charger and Monitor System with 3A USB-C Input

Features and Benefits

  • Proven PCB Layout
  • Full Assembled and Tested
  • Monitors from 2S Cell Packs
  • Windows 10 Compatible Software
  • I2C serial interface Applications
  • Tablets, Two-in-One Laptops
  • Digital Imaging (DSC, DVC)
  • USB Type-C Two-Cell Pack Equipment
MAXREFDES1260
Li Battery Charger and Monitor System with 3A USB-C Input
MAXREFDES1260

Latest Discussions

Recently Viewed