MAX14738
RECOMMENDED FOR NEW DESIGNSHigh-Current Overvoltage Protectors with Adjustable OVLO
High-Current OVP for Mid-to-Low-Tier Portable Devices
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Protects High-Power Portable Devices
- Wide Operating Input-Voltage Protection from +2.2V to +36V
- 3A Continuous-Current Capability
- Integrated 76mΩ (typ) nMOSFET Switch
- Flexible Overvoltage Protection Design
- Adjustable Overvoltage Protection Trip Level
- Wide Adjustable OVLO Threshold Range from +4V to +20V
- Preset Internal Accurate OVLO Thresholds: 6.8V±2.9% (MAX14738), 10V±3.0% (MAX14739)
- Additional Protection Features Increase System Reliability
- Soft-Start to Minimize In-Rush Current
- Internal 18ms Startup Debounce
- Thermal-Shutdown Protection
- Minimize PCB Area
- 6-Bump WLP (1.3mm x 0.9mm)
The MAX14738/MAX14739 overvoltage protection devices feature a low 76mΩ (typ) on-resistance (RON) internal FET and protect low-voltage systems against voltage faults up to +36V. When the input voltage exceeds the overvoltage threshold, the internal FET is turned off to prevent damage to the protected components.
The overvoltage protection threshold can be adjusted with optional external resistors to any voltage between 4V and 20V. With the OVLO input set below the external OVLO select voltage, the devices automatically choose the accurate internal trip thresholds. The internal overvoltage thresholds (OVLO) are preset to 6.8V (typ) (MAX14738) or 10V (typ) (MAX14739). The devices are also protected against overcurrent events by an internal thermal shutdown.
The MAX14738/MAX14739 are offered in a small, 6-bump 1.3mm x 0.9mm wafer-level package (WLP) with an exposed pad and operate over the -40°C to +85°C extended temperature range.
Applications
- Mobile Internet Devices
- Smartphones
- Tablet PCs
Documentation
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14738EWT+ | WLCSP | ||
| MAX14738EWT+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX14738EWT+ | ||
| MAX14738EWT+T | ||
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX14738 yet. Have something to say?
Start a Discussion on EngineerZone®