Overview
Features and Benefits
- Evaluates Overvoltage Protection
- Allows User-Setting of OVLO Voltage
- Jump to Ground to Use Internal Setting
- 1MΩ Resistor and 500kΩ Potentiometer Resistive-Divider Allows Variable OVLO Voltage
- Test Points at Every Voltage Pin for Easy Measurements
- Fully Assembled and Tested
Product Details
The MAX14738/MAX14739 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14738/MAX14739 overvoltage protection (OVP) devices.
Applications
- Mobile Internet Devices
- Smartphones
- Tablet PCs
Documentation & Resources
-
MAX14738EVKIT, MAX14739EVKIT Gerber Files5/5/2023ZIP2M