MAX14505A

Obsolete

Dual SPDT Negative Rail Analog Switch with ±VCC Capability

Industry's First ±VCC Capable Switch

Viewing:

Overview

  • Distortion-Free Negative Signal Throughput from -VCC to +VCC
  • Internal Shunt Switches Reduce Click/Pop (MAX14505/MAX14505A)
  • Low On-Resistance 0.36Ω (typ)
  • 1mΩ (typ) On-Resistance Flatness
  • COM High Impedance for Active-Low EN = High
  • Low 0.2µA (max) Shutdown Current (MAX14505A/MAX14506)
  • +2.3V to +5.5V Single-Supply Voltage
  • Small, 1.56mm x 2.14mm, 12-Bump WLP Package
MAX14505A
Dual SPDT Negative Rail Analog Switch with ±VCC Capability
MAX14504, MAX14505, MAX14505A, MAX14506: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 9
MAX4993 PRODUCTION Low RON, Dual-SPDT/Single-DPDT Analog Switches with Slow Turn-On Time
MAX4992 PRODUCTION Low RON, Dual-SPDT/Single-DPDT Analog Switches with Slow Turn-On Time
MAX4991 Obsolete Low RON, Dual-SPDT/Single-DPDT Analog Switches with Slow Turn-On Time
MAX4765 Obsolete Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
MAX4763 Obsolete Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
MAX4764 PRODUCTION Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
MAX4762 PRODUCTION Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
MAX4744H Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
MAX4744 PRODUCTION Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14504EVKIT

Evaluation Kit for the MAX14504

Features and Benefits

  • Configurable MAX14504 VCC Input Voltage
  • Demonstrates the MAX14504 Distortion-Free Negative Signal Throughput from -VCC to +VCC
  • Enable Control
  • Proven PCB Layout
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX14504 evaluation kit (EV kit) provides a proven design to evaluate the MAX14504 dual single-pole/double-throw (SPDT) audio switch. The MAX14504 features negative signal capability and passes signals from -VCC to +VCC without distortion. The MAX14504 EV kit operates from a 5.5V to 16V input voltage range and provides easy reconfiguration for setting the MAX14504 VCC input voltage.

Applications

  • Cell Phones
  • MP3 Players
  • Portable Audio Equipment
  • Speaker Switching

MAX14504EVKIT
Evaluation Kit for the MAX14504

Latest Discussions

No discussions on MAX14505A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed