MAX1386

Dual RF LDMOS Bias Controllers with I²C/SPI Interface

Offers Integration, Reduces Cost with Power Savings

Viewing:

Overview

  • Integrated High-Side Drain Current-Sense PGA with Gain of 2, 10, or 25
  • ±0.5% Accuracy for Sense Voltage Between 75mV and 250mV
  • Full-Scale Sense Voltage of 100mV with Gain of 25
  • Full-Scale Sense Voltage of 250mV with Gain of 10
  • Common-Mode Range of 5V to 30V Drain Voltage for LDMOS
  • Adjustable Low Noise 0 to 5V, 0 to 10V Output Gate-Bias Voltage Ranges with ±10mA Gate Drive
  • Fast Clamp to 0V for LDMOS Protection
  • 8-Bit DAC Control of Gate-Bias Voltage
  • 10-Bit DAC Control of Gate-Bias Offset with Temperature
  • Internal Die Temperature Measurement
  • External Temperature Measurement by Diode-Connected Transistor (2N3904)
  • Internal 12-Bit ADC Measurement of Temperature, Current, and Voltages
  • Selectable I²C-/SPI-Compatible Serial Interface
    • 400kHz/1.7MHz/3.4MHz I²C-Compatible Control for Settings and Data Measurement
    • 16MHz SPI-Compatible Control for Settings and Data Measurement
  • Internal 2.5V Reference
  • Three Address Inputs to Control Eight Devices in I²C Mode
MAX1386
Dual RF LDMOS Bias Controllers with I²C/SPI Interface
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1386 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed