MAX1360
16-Bit Data-Acquisition Systems with ADC, DACs, UPIOs, RTC, Voltage Monitors, and Temp Sensor
Viewing:
Overview
Documentation
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 4 | ||
| MAX1407 | PRODUCTION | Low-Power, 16-Bit Multichannel DAS with Internal Reference, 10-Bit DACs, and RTC |
| MAX1408 | Obsolete | Low-Power, 16-Bit Multichannel DAS with Internal Reference, 10-Bit DACs, and RTC |
| MAX1409 | Obsolete | Low-Power, 16-Bit Multichannel DAS with Internal Reference, 10-Bit DACs, and RTC |
| MAX1414 | PRODUCTION | Low-Power, 16-Bit Multichannel DAS with Internal Reference, 10-Bit DACs, and RTC |
| Analog to Digital Converters (ADCs) 2 | ||
| MX7705 | PRODUCTION | 16-Bit, Low-Power, 2-Channel, Sigma-Delta ADC |
| MAX1415 | PRODUCTION | 16-Bit, Low-Power, 2-Channel, Sigma-Delta ADCs |
| Sensor Analog Front Ends 2 | ||
| MAX1359B | Obsolete | 16-Bit, Data-Acquisition System with ADC, DAC, UPIOs, RTC, Voltage Monitors, and Temp Sensor |
| MAX1358B | LAST TIME BUY | 16-Bit, Data-Acquisition System with ADC, DACs, UPIOs, RTC, Voltage Monitors, and Temp Sensor |
Latest Discussions
No discussions on MAX1360 yet. Have something to say?
Start a Discussion on EngineerZone®