MAX1354

Obsolete

Dual, High-Side, Current-Sense Amplifiers and Drive Amplifiers

Viewing:

Overview

  • High-Side Current-Sense Amplifier with Gain of 2 or 10
  • ±1% Current-Sense Accuracy
  • Wide 5V to 32V Common-Mode Voltage Range— Independent of Supply Voltage
  • Adjustable Low Noise 0 to 5V or 0 to 10V Output Voltage Ranges with ±10mA Gate Drive
  • Drive Amplifier Features Fast Clamp to Ground
MAX1354
Dual, High-Side, Current-Sense Amplifiers and Drive Amplifiers
MAX1350, MAX1351, MAX1352, MAX1353, MAX1354, MAX1355, MAX1356, MAX1357: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1354 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed