MAX1350

Dual, High-Side, Current-Sense Amplifiers and Drive Amplifiers

Viewing:

Overview

  • High-Side Current-Sense Amplifier with Gain of 2 or 10
  • ±1% Current-Sense Accuracy
  • Wide 5V to 32V Common-Mode Voltage Range— Independent of Supply Voltage
  • Adjustable Low Noise 0 to 5V or 0 to 10V Output Voltage Ranges with ±10mA Gate Drive
  • Drive Amplifier Features Fast Clamp to Ground

The MAX1350–MAX1357 offer two programmable high-side current-sense amplifiers and two drive amplifiers integrated in a single package.

The current-sense amplifiers have a 5V to 32V common-mode input range and provide a voltage output that is a multiple of the sense voltage. The common-mode input range is independent of supply voltage. An external sense resistor determines the range of current monitored by a current-sense amplifier. Gains of 2 or 10 are available with a typical input-referred offset voltage of zero or 3mV. The 3mV offset option is ideal for applications where offset nulling is required.

The drive amplifiers provide up to ±10mA of output current capability and a high output capacitive load tolerance. Output transients are limited to ±100mV during power-up and power-down events. The drive amplifiers feature a digitally controllable fast output clamp to ground. The drive amplifier outputs are current limited and are offered with gains of 2 or 4.

The drive amplifiers draw approximately 4.75mA, while the current-sense amplifiers draw approximately 250µA with full-scale sense inputs. In shutdown mode, the total supply current reduces to less than 1µA.

The MAX1350–MAX1357 are available in a 20-pin TSSOP package and operate over the extended (-40°C to +85°C) temperature range.

Applications

  • Cellular Base Stations
  • Industrial Process Control
  • Power Amplifiers

MAX1350
Dual, High-Side, Current-Sense Amplifiers and Drive Amplifiers
MAX1350, MAX1351, MAX1352, MAX1353, MAX1354, MAX1355, MAX1356, MAX1357: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1350 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed