MAX135
PRODUCTION±15-Bit, Low-Power ADC with Parallel Interface
- Part Models
- 4
- 1ku List Price
- Starting From $18.40
Overview
- 15-bit, Multi-slope Integration ADC
- 15µV Resolution at 16 Conv/Sec
- Low Supply Current
- 125µA Max (Normal Operation)
- 10µA Max (Sleep-Mode Operation)
- ±0.005% Accuracy at 16 Conv/Sec
- 3 Super Bits for 18-Bit Resolution
- Low Noise—Operates at 300mV Full Scale
- Easy µP Interface—8-Bit Parallel Data Bus
- ±10pA Input Leakage Current
- Small 28 pin DIP and SO packages
The MAX135 is a CMOS 15-bit, binary-output analog-to-digital converter (ADC). Multi-slope integration provides low-noise and high-resolution conversions in less time than standard integrating ADCs: The MAX135 is tested at 16 conversions per second, but operates at up to 6 times that rate. The MAX135 uses Super LSBs with data averaging to achieve 18-bit resolution.
Supply current is 125µA maximum during normal operation and only 10µA maximum in sleep mode. Low conversion noise allows tested operation at only 300mV full scale (15µV per LSB). A simple 8-bit parallel data bus and three control lines easily interface to all common microprocessors, and twos-complement output coding simplifies bipolar measurements.
High resolution and compact size make the MAX135 ideal for data loggers, numerical control systems, weight scales, data-acquisition systems, and panel meters. The MAX135 comes in 28-pin DIP and SO packages in both commercial and extended temperature grades.
Applications
- Analog-Signal Measurement: Pressure, Flow, Temperature, Voltage, Current, Resistance, Weight
- Battery-Powered Instruments
- Control Applications
- Data Acquisition
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX135CPI+ | PDIP | ||
| MAX135CWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX135CWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX135EWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MAX135CPI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 1 | ||
| MAX1409 | Obsolete | Low-Power, 16-Bit Multichannel DAS with Internal Reference, 10-Bit DACs, and RTC |
| Analog to Digital Converters (ADCs) 2 | ||
| MAX11205 | PRODUCTION | 16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface |
| MAX11213 | PRODUCTION | 16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with Programmable Gain and GPIO |
| Sensor Analog Front Ends 1 | ||
| MAX1462 | Obsolete | Low-Voltage, Low-Power, 16-Bit Smart ADC |
Latest Discussions
No discussions on MAX135 yet. Have something to say?
Start a Discussion on EngineerZone®