MAX13300

Obsolete

4-Channel, Automotive Class D Audio Amplifier

Industry's Only 6V, Quad 50W, Class D Audio Amp with Exceptional THD (0.05%)

Viewing:

Overview

  • High Output Power (10% THD+N)
    • 2 x 100W into 1Ω at 14.4V
    • 4 x 50W into 2Ω at 14.4V
    • 4 x 30W into 4Ω at 14.4V
  • 2 Channels Can Be Paralleled
  • Feedback After the Filter
    • Improves THD+N
    • Low Output Impedance
    • High-Frequency Response
    • Improved Damping of Complex Loads
    • Enables Low-Cost Inductors
  • 100dB SNR
  • Low 0.04% THD+N
  • 70dB PSRR
  • On-Board Diagnostics
    • Short-to-Battery/GND
    • Open/Shorted Load
    • Tweeter Detect
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • 50V Load-Dump Protection
    • Programmable Clip Detection
    • DC Offset Detection
    • Open Battery/GND Tolerant
    • Thermal-Overload Protection
    • Thermal Warning Indication
  • Four-Address I²C Control Interface
  • Low-Power Shutdown Mode
  • Up to 90.5% Efficiency
  • -40°C to +125°C Ambient Operating Temperature
  • 48-Pin TSSOP-EPR (Top Side Exposed Pad) Package
  • AEC-Q100 Qualified
MAX13300
4-Channel, Automotive Class D Audio Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX13300 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed