MAX13202E
PRODUCTION2-/4-/6-/8-Channel ±30kV ESD Protectors in µDFN
- Part Models
- 2
- 1ku List Price
- Starting From $1.13
Overview
- High-Speed Data-Line ESD Protection
- ±15kV—Human Body Model
- ±30kV—IEC 61000-4-2, Air-Gap Discharge
- Tiny µDFN Package
- MAX13202E (1mm x 1.5mm)
- MAX13204E (2mm x 2mm)
- MAX13206E (2mm x 2mm)
- MAX13208E (2mm x 2mm)
- Low 6pF Input Capacitance
- Low 1nA (max) Leakage Current
- +0.9V to +16V Supply Voltage Range
The MAX13202E/MAX13204E/MAX13206E/MAX13208E low-capacitance ±30kV ESD-protection diode arrays are designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND.
The MAX13202E/MAX13204E/MAX13206E/MAX13208E protect against ESD pulses up to ±15kV Human Body Model (HBM) and ±30kV Air-Gap Discharge, as specified in IEC 61000-4-2. These devices have a 6pF on-capacitance per channel, making them ideal for use on high-speed data I/O interfaces.
The MAX13204E is a quad-ESD structure designed for Ethernet and FireWire® applications. The MAX13202E/MAX13206E/MAX13208E are 2-channel, 6-channel, and 8-channel devices. They are designed for cellphone connectors and SVGA video connections.
These devices are available in 6-, 8-, and 10-pin µDFN packages and are specified over the -40°C to +125°C automotive operating temperature range.
Applications
- Cell Phones
- Ethernet
- FireWire®
- PDAs
- USB
- USB 2.0
- Video
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13202EALT+ | 1.5x1.0x0.75 mm 6L uDFN | ||
| MAX13202EALT+T | 1.5x1.0x0.75 mm 6L uDFN |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX13202EALT+ | PRODUCTION | |
| MAX13202EALT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareReference Designs
Latest Discussions
No discussions on MAX13202E yet. Have something to say?
Start a Discussion on EngineerZone®