MAX132
PRODUCTION±18-Bit ADC with Serial Interface
- Part Models
- 6
- 1ku List Price
- Starting From $19.38
Overview
- Low Supply Current:
- 60µA (Normal Operation)
- 1µA (Sleep-Mode Operation)
- ±0.006% FSR Accuracy at 16 Conv/sec
- Low Noise: 15µVRMS
- Serial I/O Interface with Programmed Output for Mux and PGA
- Performs up to 100 Conv/sec
- ±2pA Input Current
- 50Hz/60Hz Rejection
The MAX132 is a CMOS, 18-bit plus sign, serial-output, analog-to-digital converter (ADC). Multi-slope integration provides high-resolution conversions in less time than standard integrating ADCs, allowing operation up to 100 conversions per second. Low conversion noise provides guaranteed operation with ±512mV full-scale input range (2µV/LSB). A simple 4-wire serial interface connects easily to all common microprocessors, and twos-complement output coding simplifies bipolar measurements. Typical supply current is only 60µA and is reduced to 1µA in sleep mode. Four serially programmed digital outputs can be used to control an external multiplexer or programmable-gain amplifier. The MAX132 comes in 24-pin narrow DIP and wide SO packages, and is available in commercial and extended temperature grades.
High resolution, compact size, and low power make this device ideal for data loggers, weigh scales, data-acquisition systems, and panel meters.
Applications
- Battery-Powered Applications
- Industrial Process Controls
- Remote Data Acquisition
- Transducer-Signal Measurement Pressure, Flow, Temperature, Voltage Current, Resistance, Weight
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX132CNG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX132CWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX132CWG+T | Small-Outline IC Wide (0.3in) | ||
| MAX132ENG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX132EWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX132EWG+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX132CWG+T | PRODUCTION | |
| MAX132EWG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MAX11209 | PRODUCTION | 18-Bit, Ultra-Low Power, Delta-Sigma ADCs with Programmable Gain and GPIO |
| MAX1401 | PRODUCTION | +3V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC |
| MAX1403 | PRODUCTION | +3V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC |
| MAX11212 | PRODUCTION | 18-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface |
Evaluation Kits
Latest Discussions
No discussions on MAX132 yet. Have something to say?
Start a Discussion on EngineerZone®