MAX127
PRODUCTIONMultirange, +5V, 12-Bit DAS with 2-Wire Serial Interface
First 2-Wire 12-Bit, 8-Channel, Serial ADCs Have +/-17V Fault-Protected Inputs
- Part Models
- 12
- 1ku List Price
- Starting From $24.17
Overview
- 12-Bit Resolution, 1/2 LSB Linearity
- +5V Single-Supply Operation
- I2C-Compatible, 2-Wire Serial Interface
- Four Software-Selectable Input Ranges
- MAX127: 0 to +10V, 0 to +5V, ±10V, ±5V
- MAX128: 0 to +VREF, 0 to +VREF/2, ±VREF, ±VREF/2
- 8 Analog Input Channels
- 8ksps Sampling Rate
- ±16.5V Overvoltage-Tolerant Input Multiplexer
- Internal 4.096V or External Reference
- Two Power-Down Modes
- 24-Pin Narrow PDIP or 28-Pin SSOP Packages
The MAX127/MAX128 are multirange, 12-bit data acquisition systems (DAS) that require only a single +5V supply for operation, yet accept signals at their analog inputs that may span above the power-supply rail and below ground. These systems provide eight analog input channels that are independently software programmable for a variety of ranges: ±10V, ±5V, 0 to +10V, 0 to +5V for the MAX127; and ±VREF, ±VREF/2, 0 to +VREF, 0 to +VREF/2 for the MAX128. This range switching increases the effective dynamic range to 14 bits and provides the flexibility to interface 4–20mA, ±12V, and ±15V-powered sensors directly to a single +5V system. In addition, these converters are fault protected to ±16.5V; a fault condition on any channel will not affect the conversion result of the selected channel. Other features include a 5MHz bandwidth track/hold, an 8ksps throughput rate, and the option of an internal 4.096V or external reference.
The MAX127/MAX128 feature a 2-wire, I2C-compatible serial interface that allows communication among multiple devices using SDA and SCL lines.
A hardware shutdown input (SHDN) and two software-programmable power-down modes (standby and full power-down) are provided for low-current shutdown between conversions. In standby mode, the reference buffer remains active, eliminating startup delays.
The MAX127/MAX128 are available in 24-pin narrow PDIP or space-saving 28-pin SSOP packages.
Applications
- Battery-Powered Applications
- Data Acquisition
- Industrial Control Systems
- Robotics
Documentation
Data Sheet 1
Technical Articles 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX127ACAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX127ACAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX127ACNG+ | PDIP | ||
| MAX127AEAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX127AEAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX127AENG+ | PDIP | ||
| MAX127BCAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX127BCAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX127BCNG+ | PDIP | ||
| MAX127BEAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX127BEAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX127BENG+ | PDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX127ACAI+ | PRODUCTION | |
| MAX127ACAI+T | PRODUCTION | |
| MAX127ACNG+ | PRODUCTION | |
| MAX127AEAI+ | PRODUCTION | |
| MAX127AEAI+T | PRODUCTION | |
| MAX127AENG+ | PRODUCTION | |
| MAX127BCAI+ | PRODUCTION | |
| MAX127BCAI+T | PRODUCTION | |
| MAX127BCNG+ | PRODUCTION | |
| MAX127BEAI+ | PRODUCTION | |
| MAX127BEAI+T | PRODUCTION | |
| MAX127BENG+ | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX127AEAI+T | PRODUCTION | |
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MAX127AENG+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Latest Discussions
No discussions on MAX127 yet. Have something to say?
Start a Discussion on EngineerZone®