MAX125
PRODUCTION2x4-Channel, Simultaneous-Sampling, 14-Bit DAS
First 14-Bit, 8-Channel, Simultaneous-Sampling ADC for Industrial Applications
- Part Models
- 4
- 1ku List Price
- Starting From $31.59
Overview
- Four Simultaneous-Sampling T/H Amplifiers with Two Multiplexed Inputs (eight single-ended inputs total)
- 3µs Conversion Time per Channel
- Throughput:
- 250ksps (1 channel)
- 142ksps (2 channels)
- 100ksps (3 channels)
- 76ksps (4 channels)
- Input Range:
- ±5V (MAX125)
- ±2.5V (MAX126)
- Fault-Protected Input Multiplexer (±17V)
- ±5V Supplies
- Internal +2.5V or External Reference Operation
- Programmable On-Board Sequencer
- High-Speed Parallel DSP Interface
The MAX125/MAX126 are high-speed, multichannel, 14-bit data-acquisition systems (DAS) with simultaneous track/holds (T/Hs). These devices contain a 14-bit, 3µs, successive-approximation analog-to-digital converter (ADC), a +2.5V reference, a buffered reference input, and a bank of four simultaneous-sampling T/H amplifiers that preserve the relative phase information of the sampled inputs. The MAX125/MAX126 have two multiplexed inputs for each T/H, allowing a total of eight inputs. In addition, the converter is overvoltage tolerant to ±17V; a fault condition on any channel will not harm the IC. Available input ranges are ±5V (MAX125) and ±2.5V (MAX126).
An on-board sequencer converts one to four channels per active-low CONVST pulse. In the default mode, one T/H output (CH1A) is converted. An interrupt signal (active-low INT) is provided after the last conversion is complete. Convert two, three, or four channels by reprogramming the MAX125/MAX126 through the bidirectional parallel interface. Once programmed, the MAX125/MAX126 continue to convert the specified number of channels per active-low CONVST pulse until they are reprogrammed. The channels are converted sequentially, beginning with CH1. The INT signal always follows the end of the last conversion in a conversion sequence. The ADC converts each assigned channel in 3µs and stores the result in an internal 14x4 RAM. Upon completion of the conversions, data can be accessed by applying successive pulses to the active-low RD pin. Four successive reads access four data words sequentially.
The parallel interface's data-access and bus-release timing specifications are compatible with most popular digital signal processors and 16-bit/32-bit microprocessors, so the MAX125/MAX126 conversion results can be accessed without resorting to wait states.
Applications
- Digital Signal Processing (DSP)
- Multiphase Motor Control
- Power-Factor Monitoring
- Power-Grid Synchronization
- Vibration and Waveform Analysis
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX125CCAX+D | SSOP | ||
| MAX125CCAX+TD | SSOP | ||
| MAX125CEAX+D | SSOP | ||
| MAX125CEAX+TD | SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 18, 2024 - 2361Q WAFER FAB |
||
| MAX125CCAX+D | PRODUCTION | |
| MAX125CCAX+TD | PRODUCTION | |
| MAX125CEAX+D | PRODUCTION | |
| MAX125CEAX+TD | PRODUCTION | |
|
Mar 1, 2016 - 1618 ASSEMBLY |
||
| MAX125CCAX+D | PRODUCTION | |
| MAX125CCAX+TD | PRODUCTION | |
| MAX125CEAX+D | PRODUCTION | |
| MAX125CEAX+TD | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX125CCAX+TD | PRODUCTION | |
| MAX125CEAX+TD | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX125 yet. Have something to say?
Start a Discussion on EngineerZone®