MAX1242
PRODUCTION+2.7V to +5.25V, Low-Power, 10-Bit Serial ADCs in SO-8
- Part Models
- 8
- 1ku List Price
- Starting From $7.35
Overview
- +2.7V to +5.25V Single-Supply Operation
- 10-Bit Resolution
- Internal 2.5V Reference (MAX1242)
- Small Footprint: 8-Pin PDIP and SO Packages
- Low Power:
- 3.7mW (73ksps, MAX1242)
- 3mW (73ksps, MAX1243)
- 66µW (1ksps, MAX1243)
- 5µW (Power-Down Mode)
- Internal Track/Hold
- SPI/QSPI/MICROWIRE 3-Wire Serial Interface
- Pin-Compatible 12-Bit Upgrades: MAX1240/MAX1241
Applications
- Isolated Data Acquisition
- Portable Data Logging
- Process Control Monitoring
- Temperature Measurement
- Test Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1242ACSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX1242AESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX1242AESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX1242BCPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX1242BCSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX1242BCSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX1242BESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX1242BESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX1242ACSA+ | PRODUCTION | |
| MAX1242AESA+ | PRODUCTION | |
| MAX1242AESA+T | PRODUCTION | |
| MAX1242BESA+ | PRODUCTION | |
| MAX1242BESA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX1242BCSA+ | PRODUCTION | |
| MAX1242BCSA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 6 | ||
| MAX157 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 10-Bit ADCs in 8-Pin µMAX |
| MAX159 | LAST TIME BUY | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 10-Bit ADCs in 8-Pin µMAX |
| MAX1240 | PRODUCTION | +2.7V, Low-Power, 12-Bit Serial ADCs in 8-Pin SO |
| MAX1137 | PRODUCTION | 2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/12-Channel, 2-Wire Serial 10-Bit ADCs |
| MAX11606 | PRODUCTION | Low-Power, 4-/8-/12-Channel, I2C,10-Bit ADCs in Ultra-Small Packages |
| MAX11647 | PRODUCTION | Low-Power, 1-/2-Channel, I²C, 10-Bit ADCs in Ultra-Tiny 1.9mm x 2.2mm Package |
Latest Discussions
No discussions on MAX1242 yet. Have something to say?
Start a Discussion on EngineerZone®