MAX1234

Obsolete

±15kV ESD-Protected Touch-Screen Controllers Include DAC and Keypad Controller

Viewing:

Overview

  • ESD-Protected Analog Inputs
    • ±15kV IEC 1000-4-2 Air-Gap Discharge
    • ±8kV IEC 1000-4-2 Contact Discharge
  • Single-Supply Operation
    • +2.7V to +3.6V (MAX1233)
    • +4.75V to +5.25V (MAX1234)
  • 4-Wire Touch-Screen Interface
  • Internal +1.0V/+2.5V Reference or External Reference (+1.0V to AVDD)
  • SPI™/QSPI™/MICROWIRE™-Compatible 10MHz Serial Interface
  • 12-Bit, 50ksps ADC Measures
    • Resistive Touch-Screen Position and Pressure
    • Two Auxiliary Analog Inputs
    • Two Battery Voltages (0.5V to 6V)
    • On-Chip Temperature
  • 8-Bit DAC for LCD Bias Control
  • 4 x 4 Keypad Programmable Controller Offers Up to Eight GPIO Pins
  • Automatic Detection of Screen Touch, Key Press, and End of Conversion
  • Programmable 8-, 10-, 12-Bit Resolution
  • Programmable Conversion Rates
  • AutoShutdown™ Between Conversions
  • Low Power
    • 260µA at 50ksps
    • 50µA at 10ksps
    • 6µA at 1ksps
    • 0.3µA Shutdown Current
  • 28-Pin 5mm x 5mm QFN and TQFN Packages
MAX1234
±15kV ESD-Protected Touch-Screen Controllers Include DAC and Keypad Controller
MAX1233, MAX1234: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
MXB7843 Obsolete 2.375V to 5.25V, 4-Wire Touch-Screen Controller
MXB7846 Obsolete 2.375V to 5.25V, 4-Wire Touch-Screen Controller with Internal Reference and Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1234 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed