MAX1223
PRODUCTION12-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
- Part Models
- 2
- 1ku List Price
- Starting From $21.19
Overview
- 12-Bit, 225ksps ADC
- Analog Multiplexer with True-Differential Track/Hold (T/H)
- 12 Single-Ended Channels or Six Differential Channels (Unipolar or Bipolar) (MAX1223)
- Eight Single-Ended Channels or Four Differential Channels (Unipolar or Bipolar) (MAX1221/MAX1343)
- Excellent Accuracy: ±0.5 LSB INL, ±0.5 LSB DNL
- 12-Bit, Octal, 2µs Settling DAC (MAX1221/MAX1223)
- Ultra-Low Glitch Energy (4nV•s)
- Power-Up Options from Zero Scale or Full Scale
- Excellent Accuracy: ±0.5 LSB INL
- Internal Reference or External Single-Ended/Differential Reference
- Internal Reference Voltage 2.5V
- Internal ±1°C Accurate Temperature Sensor
- On-Chip FIFO Capable of Storing 16 ADC Conversion Results and One Temperature Result
- On-Chip Channel-Scan Mode and Internal Data-Averaging Features
- Analog Single-Supply Operation
- +2.7V to +5.25V
- 2.7V to AVDD Digital Supply
- 25MHz, SPI/QSPI/MICROWIRE Serial Interface
- AutoShutdown Between Conversions
- Low-Power ADC
- 2.5mA at 225ksps
- 22µA at 1ksps
- 0.2µA at Shutdown
- Low-Power DAC: 1.5mA
- Evaluation Kit Available (Order MAX1258EVKIT)
The MAX1221/MAX1223/MAX1343 integrate a multichannel, 12-bit, analog-to-digital converter (ADC) and a 12-bit, digital-to-analog converter (DAC) in a single IC. The devices also include a temperature sensor and configurable general-purpose I/O ports (GPIOs) with a 25MHz SPI™-/QSPI™-/MICROWIRE™-compatible serial interface. The ADC is available in a 12 or an eight input-channel version. The DAC outputs settle within 2.0µs, and the ADC has a 225ksps conversion rate.
All devices include an internal reference (2.5V) providing a well-regulated, low-noise reference for both the ADC and DAC. Programmable reference modes for the ADC and DAC allow the use of an internal reference, an external reference, or a combination of both. Features such as an internal ±1°C accurate temperature sensor, FIFO, scan modes, programmable internal or external clock modes, data averaging, and AutoShutdown™ allow users to minimize both power consumption and processor requirements. The low glitch energy (4nV•s) and low digital feedthrough (0.5nV•s) of the integrated DACs make these devices ideal for digital control of fast-response closed-loop systems.
The devices are guaranteed to operate with a supply voltage from +2.7V to +5.25V. The devices consume 2.5mA at 225ksps throughput, only 22µA at 1ksps throughput, and under 0.2µA in the shutdown mode. The MAX1221/MAX1343 offer four GPIOs that can be configured as inputs or outputs.
The MAX1221/MAX1223/MAX1343 are available in 36-pin thin QFN packages. All devices are specified over the -40°C to +85°C temperature range.
Applications
- Closed-Loop Controls for Optical Components and Base Stations
- Data Acquisition Systems
- System Supervision and Control
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1223BETX+ | LFCSP | ||
| MAX1223BETX+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 5 | ||
| MAX1230 | PRODUCTION | 12-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference |
| MAX1231 | PRODUCTION | 12-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference |
| MAX11637 | PRODUCTION | 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference |
| MAX146 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
| MAX11628 | PRODUCTION | 12-Bit, 300ksps ADCs with FIFO and Internal Reference |
Latest Discussions
No discussions on MAX1223 yet. Have something to say?
Start a Discussion on EngineerZone®