MAX1205
PRODUCTION+5V Single-Supply, 1Msps, 14-Bit Self-Calibrating ADC
Low-Noise and Distortion (80dB SNR @ 500ksps) 14-Bit 1Msps ADC
- Part Models
- 2
- 1ku List Price
- Starting From $26.71
Overview
- Monolithic, 14-Bit, 1Msps ADC
- +5V Single Supply
- SNR of 80dB for fIN = 500kHz
- SFDR of 87dB for fIN = 500kHz
- Low Power Dissipation: 257mW
- On-Demand Self-Calibration
- Differential Nonlinearity Error: ±0.3LSB
- Integral Nonlinearity Error: ±1.2LSB
- Three-State, Two's Complement Output Data
The MAX1205 is a 14-bit, monolithic, analog-to-digital converter (ADC) capable of conversion rates up to 1Msps. This integrated circuit, built on a CMOS process, uses a fully differential, pipelined architecture with digital error correction and a short self-calibration procedure that corrects for capacitor and gain mismatches and ensures 14-bit linearity at full sample rates. An on-chip track/hold (T/H) maintains superb dynamic performance up to the Nyquist frequency. The MAX1205 operates from a single +5V supply.
The fully differential inputs allow an input swing of ±VREF. The reference is also differential, with the positive reference (RFPF) typically connected to +4.096V and the negative reference (RFNF) connected to analog ground. Additional sensing pins (RFPS, RFNS) are provided to compensate for any resistive-divider action that may occur due to finite internal and external resistances in the reference traces and the on-chip resistance of the reference pins. A single-ended input is also possible using two operational amplifiers.
The power dissipation is typically 257mW at +5V, at a sampling rate of 1Msps. The device employs a CMOS-compatible, 14-bit parallel, two's complement output data format. For higher sampling rates, the MAX1201 is a 2.2Msps pin-compatible upgrade to the MAX1205.
The MAX1205 is available in an MQFP package, and operates over the commercial (0°C to +70°C) and the extended (-40°C to +85°C) temperature ranges.
Applications
- Communication Systems
- Data Acquisition
- Imaging
- Medical
- Scanners
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1205CMH+ | MQFP | ||
| MAX1205CMH+T | MQFP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| MAX1201 | Obsolete | +5V, Single-Supply, 2.2Msps, 14-Bit Self-Calibrating ADC |
Evaluation Kits
Latest Discussions
No discussions on MAX1205 yet. Have something to say?
Start a Discussion on EngineerZone®