Overview
Features and Benefits
- Accepts Single-Ended or Differential Inputs
- Accepts Sine or Square Clock Input
- Proven PC Board Layout
- Convenient Test Points Provided On-Board
- Fully Assembled and Tested Surface-Mount Board
Product Details
The MAX1200/MAX1201/MAX1205 evaluation kits (EV kits) are assembled and tested PC boards that include the basic components necessary to drive either the 16-bit MAX1200 or 14-bit MAX1201/MAX1205 analog-to-digital converters (ADCs). Connectors for power supplies, analog inputs, and digital outputs simplify connections to the device. The PC board layouts are optimized for best dynamic performance. Each EV kit is fully assembled and tested, and includes a MAX1200, MAX1201, or MAX1205 (as requested) that is soldered and ready to test.
Applications
- Communication Systems
- Data Acquisition
- High-Resolution Imaging
- Instrumentation
- Scanners