MAX11628

PRODUCTION

12-Bit, 300ksps ADCs with FIFO and Internal Reference

Complete family of low-cost, 12-bit, 4-/8-/12-/16-channel ADCs with internal reference, FIFO, and SPI interface

Viewing:

Overview

  • Analog Multiplexer with Track/Hold
    • 16 Channels (MAX11632/MAX11633)
    • 8 Channels (MAX11628/MAX11629)
    • 4 Channels (MAX11626/MAX11627)
  • Single Supply
    • 2.7V to 3.6V (MAX11627/MAX11629/MAX11633)
    • 4.75V to 5.25V (MAX11626/MAX11628/MAX11632)
  • Internal Reference
    • 2.5V (MAX11627/MAX11629/MAX11633)
    • 4.096V (MAX11626/MAX11628/MAX11632)
  • External Reference: 1V to VDD
  • 16-Entry First-In/First-Out (FIFO)
  • Scan Mode, Internal Averaging, and Internal Clock
  • Accuracy: ±1 LSB INL, ±1 LSB DNL, No Missing Codes Over Temperature
  • 10MHz 3-Wire SPI-/QSPI-/MICROWIRE-Compatible Interface
  • Small Packages
    • 16-Pin QSOP (MAX11626–MAX11629)
    • 24-Pin QSOP (MAX11632/MAX11633)
MAX11628
12-Bit, 300ksps ADCs with FIFO and Internal Reference
MAX11626, MAX11627, MAX11628, MAX11629, MAX11632, MAX11633: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
MAX1257 PRODUCTION 12-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
MAX1342 LAST TIME BUY 12-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
Analog to Digital Converters (ADCs) 4
MAX1231 PRODUCTION 12-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference
MAX1230 PRODUCTION 12-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference
MAX11637 PRODUCTION 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference
MAX146 PRODUCTION +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX11633EVSYS

Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643

Features and Benefits

  • USB Powered (No External Power Supply Required)
  • Daughter Board Powered by the Master Board
  • 4/16 ADC Channel Inputs
  • 10MHz SPI Interface
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to One Million Samples
  • On-Board Voltage Reference
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX1231B/MAX11633/MAX11635 evaluation systems (EV systems) include one master board and one of three daughter boards. The EV systems also include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the various ADCs. The master board (MAX116XXSPIMB) connects to a PC's USB port and allows the transfer of SPI commands to the corresponding daughter board.
The daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632–MAX11635, MAX11642, and MAX11643 300ksps, 8-/10-/12-bit, 3V/5V, low-power, high-speed SPI ADCs with internal or external references.
Each EV kit daughter board evaluates different ADCs, but only the default ADC referenced in the EV kit daughter board is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Data Acquisition Systems
  • Data Logging
  • Industrial Control Systems
  • Instrumentation
  • Patient Monitoring
  • System Supervision

MAX1231BEVSYS

Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643

Features and Benefits

  • USB Powered (No External Power Supply Required)
  • Daughter Board Powered by the Master Board
  • 4/16 ADC Channel Inputs
  • 10MHz SPI Interface
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to One Million Samples
  • On-Board Voltage Reference
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX1231B/MAX11633/MAX11635 evaluation systems (EV systems) include one master board and one of three daughter boards. The EV systems also include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the various ADCs. The master board (MAX116XXSPIMB) connects to a PC's USB port and allows the transfer of SPI commands to the corresponding daughter board.
The daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632–MAX11635, MAX11642, and MAX11643 300ksps, 8-/10-/12-bit, 3V/5V, low-power, high-speed SPI ADCs with internal or external references.
Each EV kit daughter board evaluates different ADCs, but only the default ADC referenced in the EV kit daughter board is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Data Acquisition Systems
  • Data Logging
  • Industrial Control Systems
  • Instrumentation
  • Patient Monitoring
  • System Supervision

MAX11635EVSYS

Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643

Features and Benefits

  • USB Powered (No External Power Supply Required)
  • Daughter Board Powered by the Master Board
  • 4/16 ADC Channel Inputs
  • 10MHz SPI Interface
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to One Million Samples
  • On-Board Voltage Reference
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX1231B/MAX11633/MAX11635 evaluation systems (EV systems) include one master board and one of three daughter boards. The EV systems also include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the various ADCs. The master board (MAX116XXSPIMB) connects to a PC's USB port and allows the transfer of SPI commands to the corresponding daughter board.
The daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632–MAX11635, MAX11642, and MAX11643 300ksps, 8-/10-/12-bit, 3V/5V, low-power, high-speed SPI ADCs with internal or external references.
Each EV kit daughter board evaluates different ADCs, but only the default ADC referenced in the EV kit daughter board is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Data Acquisition Systems
  • Data Logging
  • Industrial Control Systems
  • Instrumentation
  • Patient Monitoring
  • System Supervision

MAX11633EVSYS
Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643
MAX1231BEVSYS
Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643
MAX11635EVSYS
Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643

Latest Discussions

Recently Viewed