MAX1137K

2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/12-Channel, 2-Wire Serial 10-Bit ADCs

Viewing:

Overview

  • High-Speed I²C-Compatible Serial Interface
    • 400kHz Fast Mode
    • 1.7MHz High-Speed Mode
  • Single-Supply
    • 2.7V to 3.6V (MAX1137/MAX1139)
    • 4.5V to 5.5V (MAX1136/MAX1138)
  • Internal Reference
    • 2.048V (MAX1137/MAX1139)
    • 4.096V (MAX1136/MAX1138)
  • External Reference: 1V to VDD
  • Internal Clock
  • 4-Channel Single-Ended or 2-Channel Fully Differential (MAX1136/MAX1137)
  • 12-Channel Single-Ended or 6-Channel Fully Differential (MAX1138/MAX1139)
  • Internal FIFO with Channel-Scan Mode
  • Low Power
    • 670µA at 94.4ksps
    • 230µA at 40ksps
    • 60µA at 10ksps
    • 6µA at 1ksps
    • 0.5µA in Power-Down Mode
  • Software-Configurable Unipolar/Bipolar
  • Small Packages
    • 8-Pin µMAX (MAX1136/MAX1137)
    • 16-Pin QSOP (MAX1138/MAX1139)
MAX1137K
2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/12-Channel, 2-Wire Serial 10-Bit ADCs
MAX1136, MAX1137, MAX1138, MAX1139: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 5
MAX127 PRODUCTION Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface
MAX128 PRODUCTION Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface
MAX1086 RECOMMENDED FOR NEW DESIGNS 150ksps, 10-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs in SOT23 and TDFN
MAX11606 PRODUCTION Low-Power, 4-/8-/12-Channel, I2C,10-Bit ADCs in Ultra-Small Packages
MAX11647 PRODUCTION Low-Power, 1-/2-Channel, I²C, 10-Bit ADCs in Ultra-Tiny 1.9mm x 2.2mm Package
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1137K yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed