MAX1135
PRODUCTION16-Bit ADCs, 150ksps, 3.3V Single Supply
- Part Models
- 1
- 1ku List Price
- Starting From $41.60
Overview
- 150ksps (Bipolar) and 125ksps (Unipolar) Sampling ADC
- 16 Bits, No Missing Codes
- 1 LSB INL (typ) Guaranteed
- -100dB THD
- 3.3V Single-Supply Operation
- Low-Power Operation
- 4.5mA (typ) (Unipolar Mode)
- 1.2µA Shutdown Mode
- Software-Configurable Unipolar and Bipolar Input Ranges
- 0 to +6V and ±6V (MAX1134)
- 0 to +2.048V and ±2.048V (MAX1135)
- Internal or External Clock
- SPI/QSPI/MICROWIRE TMS320-Compatible Serial Interface
- Three User-Programmable Logic Outputs
- Small 20-Pin SSOP Package
The MAX1134/MAX1135 are 150ksps, 16-bit ADCs. These serially interfaced ADCs connect directly to SPI, QSPI, and MICROWIRE devices without external logic. They combine an input scaling network, internal track/hold (T/H), clock, and three general-purpose digital output pins (for external multiplexer or PGA control) in a 20-pin SSOP package. The excellent dynamic performance (THD>90dB), high speed (150ksps in bipolar mode), and low power (8.0mA) of these ADCs make them ideal for applications such as industrial process control, instrumentation, and medical applications.
The MAX1134 accepts input signals of 0 to +6V (unipolar) or ±6V (bipolar), while the MAX1135 accepts input signals of 0 to +2.048V (unipolar) or ±2.048V (bipolar). Operating from a single 3.135V to 3.465V analog and digital supply, power-down modes reduce current consumption to 0.15mA at 10ksps and further reduce supply current to less than 20µA at slower data rates.
A serial strobe output (SSTRB) allows direct connection to the TMS320 family digital-signal processors. The MAX1134/MAX1135 user can select either the internal clock or an external serial-interface clock for the ADC to perform analog-to-digital conversions.
The MAX1134/MAX1135 feature internal calibration circuitry to correct linearity and offset errors. On-demand calibration allows the user to optimize performance. Three user-programmable logic outputs are provided for the control of an 8-channel mux or PGA.
The MAX1134/MAX1135 are available in a 20-pin SSOP package and are fully specified over the -40°C to +85°C temperature range.
Applications
- Data Acquisition
- Industrial I/O Modules
- Industrial Process Controls
- Medical Instruments
- Portable Battery-Powered Equipment
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1135BCAP+ | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 13, 2023 - 2361N WAFER FAB |
||
| MAX1135BCAP+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 6 | ||
| MAX1142 | PRODUCTION | 14-Bit ADC, 200ksps, +5V Single-Supply with Reference |
| MAX1132 | PRODUCTION | 16-Bit ADC, 200ksps, 5V Single-Supply with Reference |
| MAX1144 | Obsolete | 14-Bit ADCs, 150ksps, 3.3V Single Supply |
| MAX1162 | PRODUCTION | 16-Bit, +5V, 200ksps ADC with 10µA Shutdown |
| MAX11167 | PRODUCTION | 16-Bit, 250ksps, ±5V SAR ADC with Internal Reference in TDFN |
| MAX11100 | PRODUCTION | 16-Bit, +5V, 200ksps ADC with 10µA Shutdown |
Latest Discussions
No discussions on MAX1135 yet. Have something to say?
Start a Discussion on EngineerZone®